Fittings Mod. 1250
AIR-tec-Vogel
Pneumatic connection
Universal fittings
Universal fittings Series 1000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_universali/raccordi_universali/mod_1250_asmtab.prj},{NB=1250 60},{IDNR=},{MOD=1250 6},{D=6},{D1=8.0},{B=1/8},{P=6.5},{NDM=9.728},{KDM=8.566},{H=11.8},{L=57.5},{L1=15.5},{L2=18.0},{R1=13.0},{R2=23.5},{R3=4.0},{MAX=0},{MAXX=[0:12]},{SW=14},{SW1=12},{PPATH=mod_1250_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
MOD
ⁿ/ₐ
D
[mm]
B
ⁿ/ₐ
L
[mm]
R1
[mm]
R2
[mm]
SW
[mm]
SW1
[mm]
1250 4
1250 4
4
1/8
57.5
12.5
23.0
14
12
1250 6
1250 6
6
1/8
57.5
13.0
23.5
14
12
1250 8
1250 8
8
1/4
65.0
15.0
24.0
17
14
1250 10
1250 10
10
3/8
72.5
15.0
26.5
22
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表