Fittings Mod. X6540
AIR-tec-Vogel
Pneumatic connection
Super-rapid fittings
Super-rapid fittings Series X6000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_super_rapidi/raccordi_super_rapidi_serie_x6000_acciao_inox_316l/mod_x6540.prj},{NB=X6540 6},{IDNR=},{MOD=X6540 6},{A=6},{C=8.5},{F=11.9},{L=44.0},{M=22.0},{SW=12},{PESO=33},{CONFEZIONE=10},{INFO=Infotext},{D1=10.500},{D2=11.700},{L1=13.000},{L2=8.000},{R1=8.300},{R=0.600},{LL=2.500},{T1=8.000},{D3=4.000},{L3=21.000},{BZE=4.000},{H1=7.200},{DA=1.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
A
[mm]
C
[mm]
F
[mm]
L
[mm]
M
[mm]
SW
[mm]
PESO
g
[mm]
CONFEZIONE
[mm]
X6540 4
X6540 4
4
8.0
11.0
41.0
20.5
12
32
10
X6540 6
X6540 6
6
8.5
11.9
44.0
22.0
12
33
10
X6540 8
X6540 8
8
9.0
15.0
50.0
25.0
14
44
10
X6540 10
X6540 10
10
8.5
17.4
51.0
25.5
17
54
10
X6540 12
X6540 12
12
9.5
20.0
57.0
28.5
17
80
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表