Fittings Mod. 1493
AIR-tec-Vogel
Pneumatic connection
Rapid fittings
Rapid fittings for plastic tubes Series 1000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_rapidi/raccordi_rapidi_per_tubi_plastici/mod_1493.prj},{NB=1493 8/6-1/8},{IDNR=},{MOD=1493 8/6-1/8},{TUBO=8/6},{B=G1/8},{NDM=9.728},{KDM=8.566},{C1=5.0},{E=19.0},{H=7.5},{M=22.5},{R=15.0},{SW=10},{SW1=14},{INFO=Infotext},{C2=9.000},{C21=12.000},{C22=13.800},{VERS=1},{VERS1=4},{M1=9.000},{M11=2.000},{C23=13.800},{M12=6.000},{C3=8.200},{C31=7.880},{C32=6.000},{R1=2.300},{B1=13.000},{H1=9.000},{P1=4.000},{P2=2.000},{P3=6.000},{E1=14.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
TUBO
Tube
ⁿ/ₐ
B
ⁿ/ₐ
C1
[mm]
E
[mm]
M
[mm]
R
[mm]
SW
[mm]
SW1
[mm]
1493 6/4-1/8
1493 6/4-1/8
6/4
G1/8
3.0
19.0
22.5
15.0
10
12
1493 6/4-1/4
1493 6/4-1/4
6/4
G1/4
3.0
23.5
26.0
18.5
14
12
1493 8/6-1/8
1493 8/6-1/8
8/6
G1/8
5.0
19.0
22.5
15.0
10
14
1493 8/6-1/4
1493 8/6-1/4
8/6
G1/4
5.0
23.5
26.0
19.0
14
14
1493 10/8-1/4
1493 10/8-1/4
10/8
G1/4
6.5
23.5
27.5
18.0
14
16
1493 12/10-3/8
1493 12/10-3/8
12/10
G3/8
8.5
24.5
30.5
20.5
16
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表