Fittings Mod. 1431
AIR-tec-Vogel
Pneumatic connection
Rapid fittings
Rapid fittings for plastic tubes Series 1000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_rapidi/raccordi_rapidi_per_tubi_plastici/mod_1431.prj},{NB=1431 6/4-1/4},{IDNR=},{MOD=1431 6/4-1/4},{TUBO=6/4},{A=G1/4},{NDM=13.157},{KDM=11.445},{C1=3.0},{E=15},{H=7.0},{M=22.5},{R=15},{SW=10},{SW1=12},{SW2=14},{INFO=Infotext},{R1=4.000},{R2=1.870},{R3=5.800},{R4=0.130},{C2=10.000},{C3=11.800},{C11=9.000},{D1=6.150},{D2=5.880},{D3=4.000},{C12=8.700},{C13=13.800},{C14=11.300},{C15=12.970},{C16=11.300},{C17=11.000},{H1=1.600},{H2=4.100},{H3=4.300},{H4=6.600},{H5=6.700},{E1=7.500},{E2=8.500},{E3=13.000},{E4=13.500},{E5=13.650},{T=4.000},{VERS=1},{A1=7.000},{A2=3.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
TUBO
Tube
ⁿ/ₐ
A
ⁿ/ₐ
C1
[mm]
E
[mm]
H
[mm]
M
[mm]
R
[mm]
SW
[mm]
SW1
[mm]
SW2
[mm]
1431 6/4-1/8
1431 6/4-1/8
6/4
G1/8
3.0
15
5.5
22.5
15
10
12
12
1431 6/4-1/4
1431 6/4-1/4
6/4
G1/4
3.0
15
7.0
22.5
15
10
12
14
1431 8/6-1/8
1431 8/6-1/8
8/6
G1/8
5.0
15
5.5
22.5
15
10
14
12
1431 8/6-1/4
1431 8/6-1/4
8/6
G1/4
5.0
15
7.0
22.5
15
10
14
14
1431 10/8-1/4
1431 10/8-1/4
10/8
G1/4
6.5
16
7.0
25.5
17
12
16
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表