Fittings Mod. 1420
AIR-tec-Vogel
Pneumatic connection
Rapid fittings
Rapid fittings for plastic tubes Series 1000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_rapidi/raccordi_rapidi_per_tubi_plastici/mod_1420.prj},{NB=1420 6/4-1/4},{IDNR=},{MOD=1420 6/4-1/4},{TUBO=6/4},{A=R 1/4},{NDM=13.157},{KDM=11.445},{C1=3.0},{E=15.5},{H=11.0},{L=43.0},{M=22.5},{R=15.0},{SW=10},{SW1=12},{INFO=Infotext},{X=6.000},{E1=20.000},{H1=11.850},{C11=9.000},{T=4.000},{VERS=1},{VERS1=1},{VERS2=0},{VERS3=1},{R1=11.000},{R2=8.770},{R3=2.100},{C12=10.000},{C2=12.000},{C22=6.300},{C3=6.150},{C4=5.800},{C5=4.000},{A1=8.500},{A11=10.000},{C33=6.150},{C55=4.000},{C34=5.610}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
TUBO
Tube
ⁿ/ₐ
A
ⁿ/ₐ
C1
[mm]
E
[mm]
H
[mm]
L
[mm]
M
[mm]
R
[mm]
SW
[mm]
SW1
[mm]
1420 5/3-1/8
1420 5/3-1/8
5/3
R 1/8
2.0
12.5
7.5
37.5
21.5
15.0
8
8
1420 6/4-1/8
1420 6/4-1/8
6/4
R 1/8
3.0
12.5
7.5
38.5
22.5
15.0
8
12
1420 6/4-1/4
1420 6/4-1/4
6/4
R 1/4
3.0
15.5
11.0
43.0
22.5
15.0
10
12
1420 8/6-1/8
1420 8/6-1/8
8/6
R 1/8
5.0
13.0
7.5
39.0
22.5
15.0
10
14
1420 8/6-1/4
1420 8/6-1/4
8/6
R 1/4
5.0
15.5
11.0
43.0
22.5
15.0
10
14
1420 10/8-1/8
1420 10/8-1/8
10/8
R 1/8
6.5
15.0
7.5
43.5
25.5
17.0
12
16
1420 10/8-1/4
1420 10/8-1/4
10/8
R 1/4
6.5
17.0
11.0
47.0
25.5
17.0
12
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表