Fittings Mod. D2003
AIR-tec-Vogel
Pneumatic connection
C-Truck Fittings
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_c-truck/d2003.prj},{NB=D2003 M16x1.5},{MOD=D2003 M16x1.5},{DD=M16x1.5},{E=26.5},{G=21.0},{H=10.5},{L=53},{M=26.5},{SW=15},{DD01=16.000},{D01=19.500},{D02=14.900},{L01=5.800},{L02=14.700},{L03=15.000},{D03=10.000},{D003=11.000},{D04=6.000},{D05=6.000},{CH1=2.000},{CH2=3.000},{LF01=18.200},{LF02=12.500},{DB01=4.000},{INFO=infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MOD
Mod.
ⁿ/ₐ
DD
d
[mm]
E
[mm]
G
[mm]
H
Valve Islands Series H
[mm]
L
[mm]
M
[mm]
SW
[mm]
D2003 M16x1.5
D2003 M16x1.5
M16x1.5
26.5
21.0
10.5
53
26.5
15
D2003 M22x1.5
D2003 M22x1.5
M22x1.5
32.0
27.0
11.0
64
32.0
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表