245 - Pressure relief valve V185
agru
PURAD
PVDF Ultra High Purity Piping System
Valves
Powered by
CAD模型選擇
{agru/purad/pvdf_ultra_high_purity_piping_system/valves/245.prj},{NB=AGRU_35245003221_Pressure relief valve V185_PTFE diaphragm_PVDF UHP natural_32 - SDR21 MOP 10 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=35245003221},{M=35245003221},{BILDCODE=245},{WEIGHT=1.700},{DIMENSIONLANG=32 - SDR21 MOP 10 bar},{DURCHMESSER=32},{EXT_BEZ_1=Pressure relief valve V185},{EXT_BEZ_2=PTFE diaphragm},{MATERIAL=PVDF UHP natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=32.000},{IDA=1.000},{DN=25.000},{S=2.400},{L=198.000},{D=112.000},{H=199.000},{B=27.000},{P=10.000},{X1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
IDA
[Inch]
DN
ⁿ/ₐ
S
[mm]
L
Dimension L
[mm]
D
[mm]
H
[mm]
B
[mm]
P
[bar]
AGRU_35245002021_Pressure...
35245002021
35245002021
245
0.700
20 - SDR21 MOP 10 bar
20
Pressure relief valve V18...
PTFE diaphragm
PVDF UHP natural
injection moulded
Butt + IR-welding
20.000
0.500
15.000
1.900
158.000
83.000
137.000
20.000
10.000
AGRU_35245002521_Pressure...
35245002521
35245002521
245
0.700
25 - SDR21 MOP 10 bar
25
Pressure relief valve V18...
PTFE diaphragm
PVDF UHP natural
injection moulded
Butt + IR-welding
25.000
0.750
20.000
1.900
158.000
83.000
137.000
20.000
10.000
AGRU_35245003221_Pressure...
35245003221
35245003221
245
1.700
32 - SDR21 MOP 10 bar
32
Pressure relief valve V18...
PTFE diaphragm
PVDF UHP natural
injection moulded
Butt + IR-welding
32.000
1.000
25.000
2.400
198.000
112.000
199.000
27.000
10.000
AGRU_35245004021_Pressure...
35245004021
35245004021
245
1.700
40 - SDR21 MOP 10 bar
40
Pressure relief valve V18...
PTFE diaphragm
PVDF UHP natural
injection moulded
Butt + IR-welding
40.000
1.250
32.000
2.400
202.000
112.000
199.000
27.000
10.000
AGRU_35245005021_Pressure...
35245005021
35245005021
245
7.380
50 - SDR21 MOP 10 bar
50
Pressure relief valve V18...
PTFE diaphragm
PVDF UHP natural
injection moulded
Butt + IR-welding
50.000
1.500
40.000
3.000
256.000
165.000
290.000
43.000
10.000
AGRU_35245006321_Pressure...
35245006321
35245006321
245
8.300
63 - SDR21 MOP 10 bar
63
Pressure relief valve V18...
PTFE diaphragm
PVDF UHP natural
injection moulded
Butt + IR-welding
63.000
2.000
50.000
3.000
256.000
165.000
290.000
43.000
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表