目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
MH 25x1 - Mounting module MT 48/48
Afag
Handling Components
Accessories
Program for supports/columns
Supports / columns Ø25 mm
Powered by
CAD模型選擇
{afag/handhaben_komponenten/zubehoer/staenderprogramm/staender_25/modultraeger_mt_48_48_25.prj},{NB=11013415 Modultraeger MT 48/48 MH 25x1 (0)},{BNR=11013415},{TYP=MH 25x1},{VERS=1.000},{SCR=0},{B1=60.000},{B2=48.000},{B3=7.600},{B4=13.000},{B5=34.000},{D1=25.000},{D2=9.000},{G1=M6},{H1=60.000},{H2=48.000},{L1=60.000},{L2=35.000},{L3=2.000},{L4=10.000},{L5=13.800},{PSTOL=0.010},{NDR1=6.000},{KDR1=4.917},{INFO=Infotext},{CTNH=84798992},{CTNA=84799070},{GEW=0.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
GEW
Weight
[kg]
11013415 Mounting module ...
11013415
MH 25x1
84798992
84799070
0.250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表