目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62407 - Pan head tapping screw form C six lobe recess DIN 7981 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
CAD模型選擇
{acton/vis_metaux_auto/62407.prj},{NB=acton_624074,8X9,5},{REF=624074,8X9,5},{D=4.8},{L=9.5},{MAT=Inox A2},{IDNR=},{X=},{D3=3.580},{P=1.600},{DK=9.5},{A=1.600},{K=3.55},{EMP=2},{R=0.200},{RF=8.000},{TXA=4.520},{C=4.700},{ALPHA=150.000},{FORM=3.000},{YC=4.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Nominal length
[mm]
MAT
matière
ⁿ/ₐ
DK
Head diameter
[mm]
K
Height of the head
[mm]
EMP
Footprint n°
ⁿ/ₐ
Acton 624073,9X9,5
624073,9X9,5
3.9x9.5
3.9
9.5
Inox A2
7.5
2.80
2
Acton 624073,9X13
624073,9X13
3.9x13
3.9
13.0
Inox A2
7.5
2.80
2
Acton 624073,9X16
624073,9X16
3.9x16
3.9
16.0
Inox A2
7.5
2.80
2
Acton 624073,9X19
624073,9X19
3.9x19
3.9
19.0
Inox A2
7.5
2.80
2
Acton 624073,9X22
624073,9X22
3.9x22
3.9
22.0
Inox A2
7.5
2.80
2
Acton 624073,9X25
624073,9X25
3.9x25
3.9
25.0
Inox A2
7.5
2.80
2
Acton 624073,9X32
624073,9X32
3.9x32
3.9
32.0
Inox A2
7.5
2.80
2
Acton 624073,9X38
624073,9X38
3.9x38
3.9
38.0
Inox A2
7.5
2.80
2
Acton 624074,2X25
624074,2X25
4.2x25T9
4.2
25.0
Inox A2
8.0
3.00
2
Acton 624074,8X9,5
624074,8X9,5
4.8x9.5
4.8
9.5
Inox A2
9.5
3.55
2
Acton 624074,8X13
624074,8X13
4.8x13
4.8
13.0
Inox A2
9.5
3.55
2
Acton 624074,8X16
624074,8X16
4.8x16
4.8
16.0
Inox A2
9.5
3.55
2
Acton 624074,8X19
624074,8X19
4.8x19
4.8
19.0
Inox A2
9.5
3.55
2
Acton 624074,8X25
624074,8X25
4.8x25
4.8
25.0
Inox A2
9.5
3.55
2
Acton 624074,8X32
624074,8X32
4.8x32
4.8
32.0
Inox A2
9.5
3.55
2
Acton 624074,8X38
624074,8X38
4.8x38
4.8
38.0
Inox A2
9.5
3.55
2
Acton 624074,8X45
624074,8X45
4.8x45
4.8
45.0
Inox A2
9.5
3.55
2
Acton 624074,8X50
624074,8X50
4.8x50
4.8
50.0
Inox A2
9.5
3.55
2
Acton 624074,8X60
624074,8X60
4.8x60
4.8
60.0
Inox A2
9.5
3.55
2
Acton 624074,8X70
624074,8X70
4.8x70
4.8
70.0
Inox A2
9.5
3.55
2
Acton 624074,8X80
624074,8X80
4.8x80
4.8
80.0
Inox A2
9.5
3.55
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表