SF - Pneumatic (to 3630 lb/ea)
Access Casters
Albion
Wheels
Powered by
CAD模型選擇
{access_caster/albion/wheels/sf_asmtab.prj},{NB=SF1272712},{PNO=SF1272712},{PNA=SF1272712},{PN1=SF12},{DIA=13.0},{D=13.000},{TS=4.10/6},{TS1=7},{CAP=445},{PR=4},{HUB=4-1/2},{H=4.500},{AP=80},{BEARING=3/4},{BEARING1=12},{ROLLER1=27},{WEIGHT=6-1/4},{ROLLER=Ball Bearing},{BORE=-},{F=0.000},{PN2=1272712},{PPATH=sf_templ.prj},{X=0},{BT=Standard},{XX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
TS
Tire Size
[Inch]
CAP
Capacity
ⁿ/ₐ
PR
Ply Rating
ⁿ/ₐ
HUB
Hub Length
[Inch]
AP
Air Pressure
[POUNDS]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
ⁿ/ₐ
ROLLER
Bearing Type
ⁿ/ₐ
SF0822708
SF0822708
8
2
210
4
2-3/16
50
5/8
3
Ball Bearing
SF0840112
SF0840112
8.6
2.50/4
220
4
3
30
3/4
3
Straight Roller
SF0842708
SF0842708
8.6
2.50/4
220
4
3
30
1/2
3
Ball Bearing
SF0850112
SF0850112
9.0
2.80/4
295
4
3-1/2
50
3/4
4-1/4
Straight Roller
SF0852708
SF0852708
9.0
2.80/4
295
4
3-1/2
50
1/2
4-1/4
Ball Bearing
SF1060112
SF1060112
10.9
4.10/4
350
4
3-1/2
50
3/4
5-1/2
Straight Roller
SF1062708
SF1062708
10.9
4.10/4
350
4
3-1/2
50
1/2
5-1/2
Ball Bearing
SF1270116
SF1270116
13.0
4.10/6
445
4
4-1/2
80
1
6-1/4
Straight Roller
SF1272712
SF1272712
13.0
4.10/6
445
4
4-1/2
80
3/4
6-1/4
Ball Bearing
SF1270916
SF1270916
13.0
4.10/6
445
4
4-1/2
80
1
10-1/4
Tapered Roller
SF1480116
SF1480116
15.1
5.30/6
785
4
4-1/2
60
1
9
Straight Roller
SF1482712
SF1482712
15.1
5.30/6
785
4
4-1/2
60
3/4
9
Ball Bearing
SF1680916
SF1680916
16.2
4.80/8
1300
6
6
90
1
16
Tapered Roller
SF1680120
SF1680120
16.3
4.80/8
1000
4
4-1/2
70
1-1/4
12
Straight Roller
SF1890120
SF1890120
18.4
5.70/8
1170
4
4-1/2
60
1-1/4
15
Straight Roller
SF1890916
SF1890916
19.0
5.70/8
1590
6
6-1/2
75
1
25
Tapered Roller
SF2190920
SF2190920
21.0
6.90/9
2420
10
7
100
1-1/4
37-1/2
Tapered Roller
SF2390920
SF2390920
23.5
6.50/10
2775
10
6
100
1-1/4
38
Tapered Roller
SF2590920
SF2590920
25.7
7.50/10
3630
10
9
95
1-1/4
40
Tapered Roller
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表