目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2177, 2178 - Silicone Rubber Panel Gasket
80/20
Quick Frame
Panels & Doors
Powered by
CAD模型選擇
{8020/quick_frame/panels_and_doors/2177.prj},{NB=2177},{PN=2177},{SERIES=10 Series},{DESC=Silicone Rubber Panel Gasket (Per Foot)},{MAT=Gray Silicone Rubber},{SLOT=0.236 (6mm)},{B=0.177},{C=0.394},{L=1},{PT=0.188},{W=.020},{L1=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SLOT
Slot
[Inch]
B
[Inch]
C
[Inch]
L
L Length
[FEET]
PT
Panel Thickness
[Inch]
W
Weight per Foot
[lbs.]
2177
2177
10 Series
Silicone Rubber Panel Gas...
Gray Silicone Rubber
0.236 (6mm)
0.177
0.394
1
0.188
.020
2178
2178
15 Series
Silicone Rubber Panel Gas...
Gray Silicone Rubber
0.315 (8mm)
0.240
0.575
1
0.236
.030
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表