8WH10000CQ07 - Ground terminal block
Siemens Industry
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Ground terminal block
Powered by
CAD模型選擇
{siemens_industry/27/14/11/41/8wh10000cq07.prj},{NB=8WH10000CQ07},{MANUID=8WH10000CQ07},{BAC476=96.500},{BAA018=83},{AAB787=95},{BAC676=95},{AAB789=95},{AAP403=1},{AAP530=2},{BAC137=25},{AAB940=95},{AAB937=35},{BAC677=95},{AAC821=35},{BAC740=25},{AAC820=-25},{BAC739=35},{AAO663=4001869345765},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85369010},{PREVIEW=../../../_pool_/15/1d/product_picture_jpg_P_I201_XX_06276J.png},{DESCSHORT=PE terminal with screw connection, cross-section: 35-95 mm2, AWG: 2-4/0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAC476
height at lowest possible mounting
[mm]
BAA018
Length
[mm]
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
BAC676
Max. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
BAD774
Closing plate required
ⁿ/ₐ
BAD570
PEN function possible
ⁿ/ₐ
AAP403
Number of contact points per level
ⁿ/ₐ
AAP530
Number of levels
ⁿ/ₐ
BAC137
Width of spacing
[mm]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
AAC821
Max. operating temperature
[°C]
BAC740
Min. line cross section, rigid
[mm^2]
AAC820
Min. operating temperature
[°C]
BAC739
Min. line cross section, flexible
[mm^2]
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
8WH10000CQ07
PE terminal with screw co...
Terminal, screw terminal,...
662643168662
8WH1000-0CQ07
8WH10000CQ07
Siemens AG
PE TERM. 95 MM2
96.500
83
95
95
95
No
Yes
1
2
25
95
35
95
35
25
-25
35
ALPHA
ALPHA
Terminal, screw terminal,...
4001869345765
1
1
10
10
85369010
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表