카탈로그: Optibelt
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
8V
Optibelt
Drive Belts
Premium V-Belts
BLUE POWER
Powered by
CAD모델 선택
{optibelt/belts/premium_keilriemen/blue_power/8v.prj},{NB=8V 1600 BP},{BEZ=8V 1600 BP},{PROF=8V},{ANR=1824732},{GTIN=4014486373196},{BLIN=1600},{BL=4064},{NLD=La},{LTOL=± 8},{LM=ARPM / MPTA},{SETTOL=10},{TW=25.8},{HS=23},{FA=40},{TWTOL=± 0,7},{HSTOL=-0,9 bis +1,5},{FATOL=± 2},{MPD=355},{GW=Schrägschussgewebe},{MATERIALK=Chloropren-Mischung mit quer gerichteten Fasern},{MATERIALC=Aramid},{METGEW=0.603},{SETCON=Nein},{ANST=Ja},{TEMPB=-30°C bis +100°C},{MAINFREE=Nein},{TP=Rückenrollentauglich, Staubgeschützt, Ölbeständig},{AC=9},{DC=2.2},{CTC=2.7},{DCM=4.6},{HTC=3.6}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BEZ
Designation Sales
ⁿ/ₐ
PROF
Profile
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
BLIN
Belt Length / Tenths of an inch
ⁿ/ₐ
BL
Belt Length
[mm]
NLD
Nominal Lenght Designation
ⁿ/ₐ
LTOL
Length Tolerance
[mm]
LM
Length Measurement Condition
ⁿ/ₐ
SETTOL
Set Tolerance
[mm]
TW
Top Width
[mm]
HS
Belt Height
[mm]
FA
Full Flank Angle
[°]
TWTOL
Tolerance Top Width
[mm]
HSTOL
Tolerance Belt Height
[mm]
FATOL
Full Flank Angle Tolerance
[°]
MPD
min. Pulley Diameter
[mm]
GW
Fabric
ⁿ/ₐ
MATERIALK
Material V-Belt
ⁿ/ₐ
MATERIALC
Material Tension Cord
ⁿ/ₐ
METGEW
Weight per Meter
[kg/m]
SETCON
Setconstant
ⁿ/ₐ
ANST
Antistatic accord. to ISO 1813
ⁿ/ₐ
TEMPB
Temperature Resistance
ⁿ/ₐ
MAINFREE
Maintenance Free
ⁿ/ₐ
TP
Technical Properties
ⁿ/ₐ
8V 1600 BP
8V 1600 BP
8V
1824732
4014486373196
1600
4064
La
± 8
ARPM / MPTA
10
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
8V 1700 BP
8V 1700 BP
8V
1697630
4014486373202
1700
4318
La
± 8
ARPM / MPTA
10
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
8V 1800 BP
8V 1800 BP
8V
1672266
4014486373219
1800
4572
La
± 8
ARPM / MPTA
10
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
8V 1900 BP
8V 1900 BP
8V
1953905
4014486373226
1900
4826
La
± 8
ARPM / MPTA
10
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
8V 2000 BP
8V 2000 BP
8V
1512070
4014486373233
2000
5080
La
± 12
ARPM / MPTA
10
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
8V 2120 BP
8V 2120 BP
8V
1508661
4014486373240
2120
5385
La
± 12
ARPM / MPTA
10
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
8V 2240 BP
8V 2240 BP
8V
1558574
4014486373257
2240
5690
La
± 12
ARPM / MPTA
10
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
8V 2360 BP
8V 2360 BP
8V
1631010
4014486373264
2360
5994
La
± 12
ARPM / MPTA
10
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
8V 2500 BP
8V 2500 BP
8V
1607772
4014486373271
2500
6350
La
± 12
ARPM / MPTA
16
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
8V 2650 BP
8V 2650 BP
8V
1789571
4014486373288
2650
6731
La
± 12
ARPM / MPTA
16
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
8V 2800 BP
8V 2800 BP
8V
1565188
4014486373295
2800
7112
La
± 12
ARPM / MPTA
16
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
8V 3000 BP
8V 3000 BP
8V
1758683
4014486373301
3000
7620
La
± 12
ARPM / MPTA
16
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
8V 3150 BP
8V 3150 BP
8V
1573550
4014486373318
3150
8001
La
± 16
ARPM / MPTA
16
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
8V 3350 BP
8V 3350 BP
8V
1701671
4014486373325
3350
8509
La
± 16
ARPM / MPTA
16
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
8V 3550 BP
8V 3550 BP
8V
1526242
4014486373332
3550
9017
La
± 16
ARPM / MPTA
16
25.8
23
40
± 0,7
-0,9 to +1,5
± 2
355
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.603
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SPC
Optibelt
16.11.2023
8V
Optibelt
16.11.2023
Drive Poly-V-belt for Flowsort® Diverters
FATH
28.06.2024
SPB
Optibelt
16.11.2023
8V
Optibelt
16.11.2023
SPZ
Optibelt
16.11.2023
Section SPZ/10 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Type AT10 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
Transmission Poly-V-belt Wheel Drive for Flowsort® Diverters
FATH
25.01.2024
Type H - Inch Timing Belt pulleys for cylindrical bores
Optibelt
20.11.2023
DELTA Chain 14MDC
Optibelt
16.11.2023
Section SPC/22 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Section SPA/13 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성