您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
8M 62 - Poly chain GT timing pulleys
Chiaravalli
Open transmission
Timing pulleys
GT Polly-Chain timing pulleys
8M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/gt_polly_chain_timing_pulleys/8m/8m_62_asmtab.prj},{NB=48662050},{CODE=48662050},{T=50},{EXEC=4F},{BUSH=2517},{BM=60},{DP=127.32},{DE=125.72},{DF=135},{DM=-},{DI=-},{F=72},{S=45},{C=-},{P=-},{NF=80},{WEIGHT=3.25},{MAT=STEEL C45},{L1=45},{D=-},{L=115.0},{BUSHX=2517},{DX=0},{DMX=0},{DIX=0.0},{PX=0.0},{CX=0.0},{NFX=80},{PPATH=8m_62_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
BM
Max bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
DI
Ø Di
[mm]
F
[mm]
S
[mm]
C
[mm]
P
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
48662030
TL 8M-30S-68
48662030
30
1F
-
42
76.39
74.79
82.5
63
-
72
84
-
12
82
2.40
STEEL C45
48662032
TL 8M-32S-68
48662032
32
1F
-
50
81.49
79.89
87
68
-
72
84
-
12
76
2.80
STEEL C45
48662034
TL 8M-34S-68
48662034
34
1F
-
55
86.58
84.98
91
69
-
72
84
-
12
66
3.00
STEEL C45
48662036
TL 8M-36S-68
48662036
36
1F
-
60
91.67
90.07
97
76
-
72
84
-
12
68
3.40
STEEL C45
48662038
TL 8M-38S-68
48662038
38
1F
-
60
96.77
95.17
102
78
-
72
84
-
12
70
3.80
STEEL C45
48662040
TL 8M-40S-68
48662040
40
4F
2012
50
101.86
100.26
106
-
-
72
32
-
-
77
2.06
STEEL C45
48662045
TL 8M-45S-68
48662045
45
4F
2012
50
114.59
112.99
120
-
-
72
32
-
-
75
3.00
STEEL C45
48662048
TL 8M-48S-68
48662048
48
4F
2517
60
122.23
120.63
128
-
-
72
45
-
-
78
2.90
STEEL C45
48662050
TL 8M-50S-68
48662050
50
4F
2517
60
127.32
125.72
135
-
-
72
45
-
-
80
3.25
STEEL C45
48662056
TL 8M-56S-68
48662056
56
7F
2517
60
142.60
141.00
150
-
111
72
45
-
13.5
85
3.90
STEEL C45
48662060
TL 8M-60S-68
48662060
60
7F
2517
60
152.79
151.19
158
-
121
72
45
-
13.5
86
4.70
STEEL C45
48662064
TL 8M-64S-68
48662064
64
7F
2517
60
162.97
161.37
168
-
131
72
45
-
13.5
90
5.60
STEEL C45
48662075
TL 8M-75S-68
48662075
75
6
3020
75
190.99
189.39
-
-
159
72
51
-
10.5
-
7.50
CAST-IRON
48662080
TL 8M-80S-68
48662080
80
6
3020
75
203.72
202.12
-
-
172
72
51
-
10.5
-
9.20
CAST-IRON
48662090
TL 8M-90S-68
48662090
90
6
3020
75
229.18
227.58
-
-
197
72
51
-
10.5
-
7.70
CAST-IRON
48662112
TL 8M-112S-68
48662112
112
8
3020
75
285.21
283.61
-
150
253
72
51
20
10.5
-
12.10
CAST-IRON
48662140
TL 8M-140S-68
48662140
140
10
3525
100
356.51
354.91
-
198
324
72
65
24
3.5
-
22.70
CAST-IRON
48662168
TL 8M-168S-68
48662168
168
10
3525
100
427.81
426.21
-
198
396
72
65
28
3.5
-
26.80
CAST-IRON
48662192
TL 8M-192S-68
48662192
192
10
3525
100
488.92
487.32
-
198
457
72
65
28
3.5
-
34.20
CAST-IRON
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表