8M 30 - HTD taper lock timing pulleys "phosphated"
Chiaravalli
Open transmission
Timing pulleys
HTD taper lock timing pulleys
8M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/htd_taper_lock_timing_pulleys/8m/8m_30_asmtab.prj},{NB=41430040},{TYPE=TL 40- 8М- 30},{CODE=41430040},{T=40},{EXEC=1F},{BUSH=1615},{BM=42},{DP=101.86},{DE=100.49},{DF=106},{DFFX=106.0},{DM=-},{DMHX=0},{DI=-},{DIX=0},{F=38},{S=38},{P=-},{PX=0.000},{NF=77},{NFX=77},{WEIGHT=1.34},{MAT=STEEL C45},{F1=0.00},{F2=33.00},{DI2=90.00},{DI3=51.340},{D3B=53.980},{DH1B=14.50},{D100B=9.90},{THB=9.5250},{D1B=57.00},{PPATH=8m_30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
BM
Max bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
ⁿ/ₐ
DM
Dm Hub
[mm]
DI
Di
[mm]
F
[mm]
S
[mm]
P
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
41430022
TL 22- ВМ- 30
41430022
22
2F
1008
25
56.02
54.65
60
-
37
38
22
16
53
0.33
STEEL C45
41430024
TL 24- ВМ- 30
41430024
24
2F
1108
28
61.12
59.75
66
-
44
38
22
16
69
0.40
STEEL C45
41430026
TL 26- ВМ- 30
41430026
26
2F
1108
28
66.21
64.85
70
-
44
38
22
16
61
0.45
STEEL C45
41430028
TL 28- ВМ- 30
41430028
28
2F
1210
32
71.30
70.08
75
-
50
38
25
13
79
0.50
STEEL C45
41430030
TL 30- ВМ- 30
41430030
30
1F
1615
42
76.39
75.13
82.5
-
-
38
38
-
73
0.55
STEEL C45
41430032
TL 32- ВМ- 30
41430032
32
1F
1615
42
81.49
80.16
87
-
-
38
38
-
76
0.60
STEEL C45
41430034
TL 34- ВМ- 30
41430034
34
1F
1615
42
86.58
85.22
91
-
-
38
38
-
66
0.80
STEEL C45
41430036
TL 36- 8М- 30
41430036
36
1F
1615
42
91.57
90.30
97
-
-
38
38
-
68
1.00
STEEL C45
41430038
TL 38- ВМ- 30
41430038
38
1F
1615
42
96.77
95.39
102
-
-
38
38
-
70
1.10
STEEL C45
41430040
TL 40- 8М- 30
41430040
40
1F
1615
42
101.86
100.49
106
-
-
38
38
-
77
1.34
STEEL C45
41430044
TL 44- ВМ- 30
41430044
44
2F
2012
50
112.05
110.67
120
-
86
38
32
6
75
1.30
STEEL C45
41430048
TL 48- ВМ- 30
41430048
48
2F
2012
50
122.23
120.86
128
-
90
38
32
6
78
1.80
STEEL C45
41430056
TL 56- ВМ- 30
41430056
56
2F
2012
50
142.60
141.23
150
-
110
38
32
6
85
3.80
STEEL C45
41430064
TL 64- ВМ- 30
41430064
64
5F
2517
60
162.97
161.60
168
125
-
38
45
7
90
4.30
STEEL C45
41430072
TL 72- ВМ- 30
41430072
72
6F
2517
60
183.35
181.97
192
125
158
38
45
7
97
4.40
STEEL C45
41430080
TL 80- 8М- 30
41430080
80
7
2517
60
203.72
202.35
-
125
180
38
45
7
-
4.65
CAST-IRON
41430090
TL 90- ВМ-30
41430090
90
7
2517
60
229.18
227.81
-
125
204
38
45
7
-
5.80
CAST-IRON
41430112
TL 112-8М- 30
41430112
112
7
2517
60
285.21
283.83
-
125
254
38
45
7
-
6.20
CAST-IRON
41430144
TL 144- ВМ- 30
41430144
144
8
2517
60
366.69
365.32
-
125
336
38
45
7
-
9.00
CAST-IRON
41430168
TL 168- 8М- 30
41430168
168
8
2517
60
427.81
426.44
-
125
395
38
45
7
-
11.80
CAST-IRON
41430192
TL 192-8М-30
41430192
192
13
3525
60
488.92
487.55
-
198
455
38
65
13.5
-
14.00
CAST-IRON
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表