您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
8M 21 - Poly chain GT timing pulleys
Chiaravalli
Open transmission
Timing pulleys
GT Polly-Chain timing pulleys
8M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/gt_polly_chain_timing_pulleys/8m/8m_21_asmtab.prj},{NB=48621045},{CODE=48621045},{T=45},{EXEC=2F},{BUSH=2012},{D=-},{BM=50},{DP=114.59},{DE=112.99},{DF=120},{DM=92},{DI=-},{F=30},{S=32},{P=2},{C=-},{NF=75},{WEIGHT=1.30},{MAT=STEEL C45},{L=99.5},{L1=32},{BUSHX=2012},{DX=0},{DMX=92},{DIX=0.0},{PX=2.0},{CX=0.0},{NFX=75},{PPATH=8m_21_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
D
d
[mm]
BM
Max bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
DI
Ø Di
[mm]
F
[mm]
S
[mm]
P
[mm]
C
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
48621022
8M-22S-21
48621022
22
1F
-
12
28
56.02
54.42
60
43
-
30
40
10
-
53
0.56
STEEL C45
48621025
TL 8M-25S-21
48621025
25
4F
1108
-
28
63.66
62.06
70
-
-
30
22
-
-
61
0.36
STEEL C45
48621028
TL 8M-28S-21
48621028
28
4F
1210
-
32
71.30
69.70
75
-
-
30
25
-
-
79
0.41
STEEL C45
48621030
TL 8M-30S-21
48621030
30
4F
1210
-
32
76.39
74.79
82.5
-
-
30
25
-
-
82
0.56
STEEL C45
48621032
TL 8M-32S-21
48621032
32
4F
1610
-
42
81.49
79.89
87
-
-
30
25
-
-
76
0.52
STEEL C45
48621034
TL 8M-34S-21
48621034
34
4F
1610
-
42
86.58
84.98
91
-
-
30
25
-
-
66
0.61
STEEL C45
48621036
TL 8M-36S-21
48621036
36
4F
1610
-
42
91.67
90.07
97
-
-
30
25
-
-
68
0.70
STEEL C45
48621038
TL 8M-38S-21
48621038
38
4F
1610
-
42
96.77
95.17
102
-
-
30
25
-
-
70
0.92
STEEL C45
48621040
TL 8M-40S-21
48621040
40
4F
1610
-
42
101.86
100.26
106
-
-
30
25
-
-
77
1.06
STEEL C45
48621045
TL 8M-45S-21
48621045
45
2F
2012
-
50
114.59
112.99
120
92
-
30
32
2
-
75
1.30
STEEL C45
48621048
TL 8M-48S-21
48621048
48
2F
2012
-
50
122.23
120.63
128
103
-
30
32
2
-
78
1.60
STEEL C45
48621050
TL 8M-50S-21
48621050
50
2F
2012
-
50
127.32
125.72
135
104
-
30
32
2
-
80
1.83
STEEL C45
48621056
TL 8M-56S-21
48621056
56
2F
2012
-
50
142.60
141.00
150
104
-
30
32
2
-
85
2.40
STEEL C45
48621060
TL 8M-60S-21
48621060
60
2F
2517
-
60
152.79
151.19
158
124
-
30
45
15
-
86
3.20
STEEL C45
48621064
TL 8M-64S-21
48621064
64
2F
2517
-
60
162.97
161.37
168
124
-
30
45
15
-
90
3.80
STEEL C45
48621075
TL 8M-75S-21
48621075
75
3
2517
-
60
190.99
189.39
-
124
-
30
45
15
-
-
6.20
CAST-IRON
48621080
TL 8M-80S-21
48621080
80
3
2517
-
60
203.72
202.12
-
124
-
30
45
15
-
-
6.00
CAST-IRON
48621090
TL 8M-90S-21
48621090
90
11
2517
-
60
229.18
227.58
-
124
198
30
45
7.5
14
-
5.40
CAST-IRON
48621112
TL 8M-112S-21
48621112
112
11
2517
-
60
285.21
283.61
-
124
253
30
45
7.5
13
-
7.40
CAST-IRON
48621140
TL 8M-140S-21
48621140
140
13
3020
-
75
356.51
354.91
-
150
324
30
51
10.5
11
-
9.00
CAST-IRON
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表