您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
8M 12 - Poly chain GT timing pulleys
Chiaravalli
Open transmission
Timing pulleys
GT Polly-Chain timing pulleys
8M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/gt_polly_chain_timing_pulleys/8m/8m_12_asmtab.prj},{NB=48612040},{CODE=48612040},{T=40},{EXEC=2F},{BUSH=1610},{BM=42},{DP=101.86},{DE=100.26},{DF=106},{DM=85},{F=20},{S=25},{P=5},{NF=77},{WEIGHT=0.82},{MAT=STEEL C45},{L1=25},{D=-},{L=90.0},{BUSHX=1610},{DX=0},{DMX=85},{PX=5.0},{NFX=77},{PRA=4F},{PPATH=8m_12_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
BM
Max bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
F
[mm]
S
[mm]
P
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
48612022
8M-22S-12
48612022
22
1F
-
28
56.02
54.42
60
43
20
30
10
53
0.43
STEEL C45
48612025
TL 8M-25S-12
48612025
25
2F
1108
28
63.66
62.06
70
49
20
22
2
61
0.25
STEEL C45
48612028
TL 8M-28S-12
48612028
28
2F
1108
28
71.30
69.70
75
56
20
22
2
79
0.37
STEEL C45
48612030
TL 8M-30S-12
48612030
30
2F
1210
32
76.39
74.79
82.5
60
20
25
5
82
0.41
STEEL C45
48612032
TL 8M-32S-12
48612032
32
2F
1610
42
81.49
79.89
87
66
20
25
5
76
0.43
STEEL C45
48612034
TL 8M-34S-12
48612034
34
2F
1610
42
86.58
84.98
91
69
20
25
5
66
0.45
STEEL C45
48612036
TL 8M-36S-12
48612036
36
2F
1610
42
91.67
90.07
97
76
20
25
5
68
0.59
STEEL C45
48612038
TL 8M-38S-12
48612038
38
2F
1610
42
96.77
95.17
102
78
20
25
5
70
0.70
STEEL C45
48612040
TL 8M-40S-12
48612040
40
2F
1610
42
101.86
100.26
106
85
20
25
5
77
0.82
STEEL C45
48612045
TL 8M-45S-12
48612045
45
2F
2012
50
114.59
112.99
120
92
20
32
12
75
1.10
STEEL C45
48612048
TL 8M-48S-12
48612048
48
2F
2012
50
122.23
120.63
128
103
20
32
12
78
1.42
STEEL C45
48612050
TL 8M-50S-12
48612050
50
2F
2012
50
127.32
125.72
135
104
20
32
12
80
1.60
STEEL C45
48612056
TL 8M-56S-12
48612056
56
2F
2012
50
142.60
141.00
150
104
20
32
12
85
2.10
STEEL C45
48612060
TL 8M-60S-12
48612060
60
2F
2012
50
152.79
151.19
158
111
20
32
12
86
2.40
STEEL C45
48612064
TL 8M-64S-12
48612064
64
2F
2012
50
162.97
161.37
168
111
20
32
12
90
2.70
STEEL C45
48612075
TL 8M-75S-12
48612075
75
3
2012
50
190.99
189.39
-
111
20
32
12
-
3.70
CAST-IRON
48612080
TL 8M-80S-12
48612080
80
3
2012
50
203.72
202.12
-
111
20
32
12
-
4.40
CAST-IRON
48612090
TL 8M-90S-12
48612090
90
3
2012
50
229.18
227.58
-
111
20
32
12
-
5.50
CAST-IRON
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表