카탈로그: Tecnorm
생성됨: 07.08.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
8978. Punch guide bushings - Cutting elements
Tecnorm
3 Cutting units
Powered by
CAD모델 선택
{tecnorm/03_schneidelement/8978_stempelfuehrungsbuchsen.prj},{NB=8978.1340.2500},{INFO=Online PDF},{D1=13.4},{D1MIN=11.0},{D1MAX=16.6},{S=0.1},{D2=25},{L=25},{R=2.5},{T=0.01},{MAT=Einsatzstahl},{H=740 ± 40}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order number
ⁿ/ₐ
D1
Guiding-Ø H7
[mm]
S
Gradation
[mm]
D2
Outside-Ø n6
[mm]
L
Length
[mm]
R
Radius
[mm]
T
Position tolerance
[mm]
MAT
Material
ⁿ/ₐ
H
Hardness
[HV 10]
8978.0100.0500
8978.0100.0500
1.0
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0110.0500
8978.0110.0500
1.1
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0120.0500
8978.0120.0500
1.2
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0130.0500
8978.0130.0500
1.3
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0140.0500
8978.0140.0500
1.4
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0150.0500
8978.0150.0500
1.5
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0160.0500
8978.0160.0500
1.6
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0170.0500
8978.0170.0500
1.7
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0180.0500
8978.0180.0500
1.8
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0190.0500
8978.0190.0500
1.9
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0200.0500
8978.0200.0500
2.0
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0210.0500
8978.0210.0500
2.1
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0220.0500
8978.0220.0500
2.2
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0230.0500
8978.0230.0500
2.3
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0240.0500
8978.0240.0500
2.4
0.1
5
8
1.0
0.01
Hardened steel
740 ± 40
8978.0160.0600
8978.0160.0600
1.6
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
8978.0170.0600
8978.0170.0600
1.7
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
8978.0180.0600
8978.0180.0600
1.8
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
8978.0190.0600
8978.0190.0600
1.9
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
8978.0200.0600
8978.0200.0600
2.0
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
8978.0210.0600
8978.0210.0600
2.1
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
8978.0220.0600
8978.0220.0600
2.2
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
8978.0230.0600
8978.0230.0600
2.3
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
8978.0240.0600
8978.0240.0600
2.4
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
8978.0250.0600
8978.0250.0600
2.5
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
A8977. Cutting bushes without collar - Cutting elements
Tecnorm
05.10.2016
5155. Angle trims - Slide elements
Tecnorm
08.08.2016
5320. Guide bushings with collar - Slide elements
Tecnorm
08.08.2016
5146. Covering strip (Steel) - Slide elements
Tecnorm
08.08.2016
5319. Guide bushings with collar - Slide elements
Tecnorm
08.08.2016
ILM - Metric Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
22.03.2024
17_2. Cutting punch with ball tension - Cutting element
Tecnorm
08.08.2016
5132. Sliding plate - Slide elements
Tecnorm
08.08.2016
5168. Slider center guide - Slide elements
Tecnorm
08.08.2016
5200. Centering unit with shim - Slide elements
Tecnorm
08.08.2016
5206. Indoctrinator with position check like VDI - Slide elements
Tecnorm
08.08.2016
5133. Sliding plate - Slide elements
Tecnorm
08.08.2016
5175.1. Guide seat for rectangular guides - Slide elements
Tecnorm
08.08.2016
5176. Locking - Slide elements
Tecnorm
08.08.2016
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성