目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
850 - Kingpinless Dual (to 30000 lb/ea)
Conveyer & Caster
Albion
Casters
Powered by
CAD模型選擇
{ccefi/albion/casters/850_series_asmtab.prj},{NB=850FH06509S},{SER=850 Series},{MO=S},{TT=FH},{D=6},{W=3.00000000},{SLO=},{BR=},{WB=09},{HDX=10.0000},{HDY=10.0000},{HDIA=0.8125},{Y=12.0000},{PPATH=850_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
SER
Series
ⁿ/ₐ
SIZE
Fastening Size
ⁿ/ₐ
WFACE
Wheel Face
ⁿ/ₐ
WFIN
Wheel Color
ⁿ/ₐ
TEMPR
Temperature Range
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
CAP
Capacity
[lbs.]
H
Mount Height
[Inch]
SL
Swivel Lead
[Inch]
R
Swivel Radius
[Inch]
850FH06509S
850FH06509S
850 Series
12" x 12"
Machined flat with rounde...
Clear coat enamel
Up to +800°F
Rockwell 80 B
30000
11
3 1/4
6 1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表