svenska
中文 (繁體)
中文 (繁體)
8000108831 - KTB MH 302015 S4E0
Weidmüller
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Electrical cabinet (empty)
Electrical cabinet, Empty enclosures
Powered by
CAD模型選擇
{weidmueller_qs/27/18/01/01/8000108831.prj},{NB=8000108831},{MANUID=8000108831},{AAT099=7001},{AAF040=8.94039},{BAB577=165},{BAA020=306},{BAF016=254},{AAD931=94032080},{AAO676=8000108831},{AAO663=4099986755130},{PREVIEW=../../../../_pool_/43/4a/80001088329999.png},{MANUTYPEDESC=KTB MH 302015 S4E0},{DESCSHORT=Metal housing, Klippon TB MH (Terminal Box - Multi Hinge) stainless steel enclosure},{DESCLONG=Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.},{GTIN=4099986755130},{MANUNAME=Weidmueller Group},{AAB644=Yes},{AAB681=Yes},{AAB770=No},{AAC218=No},{AAC265=No},{AAG021=IK09},{AAM272=Yes},{AAZ486=NEMA 3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB644
suitable for outside installation
ⁿ/ₐ
AAB681
suitable for metric installation
ⁿ/ₐ
AAB770
ventilation door present
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAC265
back door present
ⁿ/ₐ
AAG021
impact strength
ⁿ/ₐ
AAM272
wall build in possible
ⁿ/ₐ
AAT099
Color number according to RAL
ⁿ/ₐ
AAZ486
Degree of protection (NEMA)
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAD290
Assembly on floor is possible
ⁿ/ₐ
BAF728
Mounting plate present
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 8000108831
8000108831
KTB MH 302015 S4E0
金属外壳, Klippon TB MH (Term...
用于工业应用的金属外壳。安装孔位于密封区外。通过安...
4099986755130
Weidmueller Group
Yes
Yes
No
No
No
IK09
Yes
7001
NEMA 3
Silver
No
No
Other
IP66
8.94039
165
306
254
94032080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表