您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
8000090347 - KEBIHS504020S2N0 AL
Weidmüller
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Electrical cabinet (empty)
Electrical cabinet, Empty enclosures
Powered by
CAD模型選擇
{weidmueller_qs/27/18/01/01/8000090347.prj},{NB=8000090347},{MANUID=8000090347},{AAP429=1},{AAP542=2},{AAT099=7001},{AAF040=9.675},{BAB577=205.6},{BAA020=500},{BAF016=400},{AAD931=85389099},{AAO676=8000090347},{AAO663=4064675855613},{PREVIEW=../../../../_pool_/f7/5c/80000903479999.png},{MANUTYPEDESC=KEBIHS504020S2N0 AL},{DESCSHORT=Metal housing, 400 x 500 x 200 mm},{DESCLONG=Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.},{GTIN=4064675855613},{MANUNAME=Weidmueller Group},{AAB644=Yes},{AAB681=Yes},{AAB770=No},{AAC218=No},{AAC265=No},{AAG021=IK09},{AAM272=Yes},{BAA351=Silver},{BAB664=stainless steel - 1.4301}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB644
suitable for outside installation
ⁿ/ₐ
AAB681
suitable for metric installation
ⁿ/ₐ
AAB770
ventilation door present
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAC265
back door present
ⁿ/ₐ
AAG021
impact strength
ⁿ/ₐ
AAM272
wall build in possible
ⁿ/ₐ
AAP429
Number of doors front
ⁿ/ₐ
AAP542
Number of locks
ⁿ/ₐ
AAT099
Color number according to RAL
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAD290
Assembly on floor is possible
ⁿ/ₐ
BAD308
Wall assembly possible
ⁿ/ₐ
BAF634
Material
ⁿ/ₐ
BAF728
Mounting plate present
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 8000090347
8000090347
KEBIHS504020S2N0 AL
金属外壳, 400 x 500 x 200 mm
用于工业应用的金属外壳。安装孔位于密封区外。通过安...
4064675855613
Weidmueller Group
Yes
Yes
No
No
No
IK09
Yes
1
2
7001
Silver
stainless steel - 1.4301
No
Yes
Stainless steel
No
untreated
IP66
9.675
205.6
500
400
85389099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表