78642
Molex
Backplane Connectors
Power Header
Impact
Powered by
CAD模型選擇
{molex/backplane_connectors/power_header/impact/78642.prj},{NB=786421044},{SHA256=NtvEheOwxd8t4Z0i4fLse+TNZkmGMrNhTcJGjm4BSj0=},{INAME=00066__786421044},{PN=786421044},{DESC=Impact 3 Pair, Right-Angle Power Header, Board lock for 2.0mm to 3.0mm PCB thickness, Blade A1 & A2 Length 6.90mm, Blade B1 & B2 Length 5.70, Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free},{APPLICATION=Conventional, Coplanar},{CIRCUITS=4},{CURRENT=15.0},{DR=N/A},{PAIRS=3},{ORIENTATION=Right Angle}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
APPLICATION
Application
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
DR
Data Rate
[Gbps]
PAIRS
Number of Pairs
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
786421044
786421044
Impact 3 Pair, Right-Angl...
Conventional, Coplanar
4
15.0
N/A
3
Right Angle
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表