您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
776180-5
TE Connectivity
Connectors
Automotive Connectors Car Truck Bus & Off Road_new
Automotive, Truck, Bus, & Off-Road Headers
AMPSEAL HEADERS
Powered by
CAD模型選擇
{teconnectivity/connectors/automotive_connectors_car_truck_bus_and_off_road_new/automotive_truck_bus_and_off_road_headers/ampseal_headers/776180_5.prj},{NB=776180-5},{PN=776180-5},{NUMBEROFSIGNALPOSITIONS=35},{NUMBEROFPOSITIONS=35},{NUMBEROFROWS=3},{NUMBEROFSECTIONS=1},{NOMINALVOLTAGEARCHITECTUREV=250},{VOLTAGERATINGMAXVAC=250},{OPERATINGVOLTAGEVAC=250},{PACKAGINGQUANTITY=1},{SHA256=3fg3Vz6qyMxXfWkfQ2WAbtcdPL2+IjUfbzJ/2D9Ap8o=},{INAME=7761802d5},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
HYBRIDHEADER
Hybrid Header
ⁿ/ₐ
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
NUMBEROFSECTIONS
Number of Sections
ⁿ/ₐ
NOMINALVOLTAGEARCHITECTUREV
Nominal Voltage Architecture
[V]
VOLTAGERATINGMAXVAC
Voltage Rating Max
[VAC]
OPERATINGVOLTAGEVAC
Operating Voltage
[VAC]
COLOR
Color
ⁿ/ₐ
TABWIDTH
Tab Width
ⁿ/ₐ
PINDIAMETER
Pin Diameter
ⁿ/ₐ
INTERFACEPLATING
Interface Plating
ⁿ/ₐ
TERMINATIONMETHOD
Termination Method
ⁿ/ₐ
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
PCBMOUNTALIGNMENT
PCB Mount Alignment
ⁿ/ₐ
MOUNTINGORIENTATION
Mounting Orientation
ⁿ/ₐ
MOUNTINGHOLES
Mounting Holes
ⁿ/ₐ
LOCKINGINTERFACE
Locking Interface
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
WIDTH
Width
ⁿ/ₐ
PROFILEHEIGHTFROMPCB
Profile Height from PCB
ⁿ/ₐ
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
LENGTH
Length
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
OPERATINGTEMPERATUREMAXC
Operating Temperature Max
[C]
OPERATINGTEMPERATUREMAXF
Operating Temperature Max
[F]
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGTYPE
Packaging Type
ⁿ/ₐ
776180-5
776180-5
776180-5
35 POS AMP SEAL HDR ASSY
Wire-to-Board, Wire-to-De...
Yes
Printed Circuit Board
No
No
35
35
3
1
250
250
250
Blue
1.3 mm [ .051 in ]
1.3 mm [ .051 in ]
Tin (Sn)
Through Hole - Solder
Boardlock
With
With
Without
Horizontal90
Without
With
4 mm [ .157 in ]
37.9 mm [ 1.49 in ]
32.1 mm [ 1.26 in ]
1.57 mm [ .062 in ]
76.9 mm [ 3.02 in ]
-40 - 105 C [ -40 - 221 F...
100, 105, 65, 70, 75, 80,...
149, 158, 167, 176, 185, ...
Power & Signal
1
Package
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表