目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580536 - Temperature measuring amplifier, 2-channel
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
{turck/interface20technology/signal20conditioners/7580536.prj},{NB=7580536},{PREVIEW=../../../_pool_/c0/ab/7580536.png},{MASSZEICHNUNG=../../../_pool_/c0/ab/7580536.png},{BMENB=7580536},{DESCSHORT=Temperature measuring amplifier, 2-channel},{DESCLONG=Temperature measuring amplifier, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire break and short circuit, Parameterized via PC, Complete galvanic isolation, Removable spring type terminals, ATEX use in Zone 2, cUL, SIL 2},{EAN=4047101421309},{MANUNAME=Turck},{MANUTYPEDESC=IM12-TI01-2RTDR-2I-C0/24VDC/CC},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7580536},{DEEPLINK_DEU=https://www.turck.de/de/product/7580536}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
7580536
7580536
Temperature measuring amp...
Temperature measuring amp...
4047101421309
Turck
IM12-TI01-2RTDR-2I-C0/24V...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表