75 Series Casters - Heavy Duty Kingpinless Casters
RWM Casters
Casters
Kingpinless™ Casters (350 to 40,000 lbs. Capacity)
Powered by
CAD模型選擇
{rwmcasters/casters/kingpinless_casters/75_series_caster_asmtab.prj},{NB=75-CIR-0625-S},{CT=S},{FIN=},{WD=6},{WW=2.50000000},{AD=0.75000000},{BRNG=R},{WT=CI},{TPO=},{AL=8.250},{WL=0.100},{SLO=},{WB=},{SR=},{GS=},{FG=},{PPATH=75_series_caster_asmtpl.prj},{NOTE=Rigid Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
WD
Wheel Diameter
[Inch]
AD
Axle Dimension
[Inch]
CAP
Capacity
[lbs.]
OAH
Overall Height
[Inch]
SL
Swivel Lead
[Inch]
WGHT
Approx. Weight
[lbs.]
75-CIR-0525-S
75-CIR-0525-S
5
3/4
2000
6 1/2
1 1/8
18.0
75-CIR-0625-S
75-CIR-0625-S
6
3/4
1800
7 1/2
1 5/16
17.0
75-CIR-0825-S
75-CIR-0825-S
8
3/4
2000
10 1/8
2
23.0
75-CIR-1025-S
75-CIR-1025-S
10
3/4
3000
11 1/2
2 3/16
25.5
75-DUR-1225-S
75-DUR-1225-S
12
3/4
3000
13 1/2
2 5/8
20.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表