您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
749611-9
TE Connectivity
Connectors
D-Shaped Connectors_new
D-Sub Connectors
IDC D-Sub Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/d_shaped_connectors_new/d_sub_connectors/idc_d_sub_connectors/749611_9.prj},{NB=749611-9},{PN=749611-9},{NUMBEROFPOSITIONS=100},{NUMBEROFROWS=2},{CONTACTCURRENTRATINGMAXA=1},{CONTACTMATINGAREAPLATINGTHICKNESSUIN=30},{PACKAGINGQUANTITY=6},{SHA256=iWvb9ILYvvLZo/dNExBoI/sCc+VcRsPr1+FaSP20RG0=},{INAME=7496112d9},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
CONNECTORHOUSINGTYPE
Connector & Housing Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
WIRECABLETYPE
WireCable Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
RAILS
Rails
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
SHELLMATERIAL
Shell Material
ⁿ/ₐ
RIBBONCABLECENTERLINESPACING
Ribbon Cable Centerline Spacing
ⁿ/ₐ
SHELLPLATINGMATERIAL
Shell Plating Material
ⁿ/ₐ
COVERMATERIAL
Cover Material
ⁿ/ₐ
BRACKETPLATINGMATERIAL
Bracket Plating Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
BRACKETMATERIAL
Bracket Material
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
[uin]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
ⁿ/ₐ
TERMINATIONCOVERTYPE
Termination Cover Type
ⁿ/ₐ
TERMINATIONCOVER
Termination Cover
ⁿ/ₐ
TERMINATIONCOVERMETHOD
Termination Cover Method
ⁿ/ₐ
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
ⁿ/ₐ
DETENT
Detent
ⁿ/ₐ
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
MATINGCONNECTORLOCKTYPE
Mating Connector Lock Type
ⁿ/ₐ
MOUNTINGANGLE
Mounting Angle
ⁿ/ₐ
MATINGCONNECTORLOCK
Mating Connector Lock
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
ⁿ/ₐ
SOLIDWIRESIZEAWG
Solid Wire Size
[AWG]
SOLIDWIRESIZEMM2
Solid Wire Size
[mm2]
WIRESIZEAWG
Wire Size
[AWG]
WIRESIZEMM2
Wire Size
[mm2]
INSULATIONDIAMETERMAXMM
Insulation Diameter Max
[mm]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
COVERFLAMMABILITYRATING
Cover Flammability Rating
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
749611-9
749611-9
749611-9
100 50SR PANEL MOUNT RCPT
Receptacle
Cable-to-Panel
Ribbon Cable, Round Jacke...
No
Wire & Cable
With
Connector
100
2
Yes
Steel
.64 mm [ .025 in ]
Nickel over Copper
Thermoplastic
Nickel over Copper
Black
Zinc
Phosphor Bronze
Tin-Lead
Nickel
1
30
Gold Flash over Palladium...
Insulation Displacement C...
Standard
Without
Assembled
2-56
With
None
With
Panel
Latch Blocks
None
Without
1.27 mm [ .05 in ]
Black
Thermoplastic
.74 - .91 mm [ .029 - .03...
30 - 28
.05 - .1
30 - 28
.05 - .09
.91
-55 - 105 C [ -67 - 221 F...
No
Signal
UL 94V-0
UL 94V-0
Tube
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表