目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
714
Hallite
Double Acting Piston Seals
714
Metric
Powered by
CAD模型選擇
{hallite/double_act_piston_seals/714/mm/714m.prj},{NB=HALLITE 7273810},{CNSORDERNO=7273810},{D1=100},{TOL1=+0.09 / +0.00},{DD1=79.0},{TOL2=+0.000 / -0.074},{L1=8.1},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H9
[mm]
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance h9
[mm]
L1
Length L1
[mm]
HALLITE 7270510
7270510
40
+0.06 / +0.00
29.0
+0.000 / -0.052
4.2
HALLITE 7270610
7270610
45
+0.06 / +0.00
34.0
+0.000 / -0.062
4.2
HALLITE 7272310
7272310
50
+0.06 / +0.00
34.5
+0.000 / -0.062
6.3
HALLITE 7270810
7270810
50
+0.06 / +0.00
39.0
+0.000 / -0.062
4.2
HALLITE 7274810
7274810
55
+0.07 / +0.00
39.5
+0.000 / -0.062
6.3
HALLITE 7270910
7270910
60
+0.07 / +0.00
49.0
+0.000 / -0.062
4.2
HALLITE 7274910
7274910
63
+0.07 / +0.00
44.7
+0.000 / -0.062
7.0
HALLITE 7272410
7272410
63
+0.07 / +0.00
47.5
+0.000 / -0.062
6.3
HALLITE 7273710
7273710
70
+0.07 / +0.00
54.5
+0.000 / -0.074
6.3
HALLITE 7271310
7271310
70
+0.07 / +0.00
59.0
+0.000 / -0.074
4.2
HALLITE 7273010
7273010
75
+0.07 / +0.00
54.0
+0.000 / -0.074
8.1
HALLITE 7271410
7271410
75
+0.07 / +0.00
59.5
+0.000 / -0.074
6.3
HALLITE 7273310
7273310
80
+0.07 / +0.00
59.0
+0.000 / -0.074
8.1
HALLITE 7270010
7270010
80
+0.07 / +0.00
64.5
+0.000 / -0.074
6.3
HALLITE 7273110
7273110
85
+0.09 / +0.00
64.0
+0.000 / -0.074
8.1
HALLITE 7273210
7273210
90
+0.09 / +0.00
69.0
+0.000 / -0.074
8.1
HALLITE 7271610
7271610
90
+0.09 / +0.00
74.5
+0.000 / -0.074
6.3
HALLITE 7273510
7273510
95
+0.09 / +0.00
74.0
+0.000 / -0.074
8.1
HALLITE 7273810
7273810
100
+0.09 / +0.00
79.0
+0.000 / -0.074
8.1
HALLITE 7271810
7271810
100
+0.09 / +0.00
84.5
+0.000 / -0.087
6.3
HALLITE 7272910
7272910
105
+0.09 / +0.00
84.0
+0.000 / -0.087
8.1
HALLITE 7273410
7273410
110
+0.09 / +0.00
89.0
+0.000 / -0.087
8.1
HALLITE 7273910
7273910
115
+0.09 / +0.00
94.0
+0.000 / -0.087
8.1
HALLITE 7272010
7272010
120
+0.09 / +0.00
99.0
+0.000 / -0.087
8.1
HALLITE 7275210
7275210
120
+0.09 / +0.00
104.5
+0.000 / -0.087
6.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
506 - Bearings
Hallite
05.03.2024
616
Hallite
05.03.2024
33 - Wipers
Hallite
05.03.2024
605
Hallite
05.03.2024
455 - Double Acting Piston Seals
Hallite
02.06.2023
16
Hallite
05.03.2024
54
Hallite
05.03.2024
38 - Wipers
Hallite
05.03.2024
834 - Wipers
Hallite
05.03.2024
754
Hallite
05.03.2024
601
Hallite
05.03.2024
GPS - Double Acting Piston Seals
Hallite
02.06.2023
P54 - PTFE Profiles
Hallite
02.06.2023
WA Complete Part 3000psi - Weld adapter connection | SAE 3000/ISO 6162-1
Parker
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表