713531 - RUN (ADJ) TEE MALE DIN S SERIES - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/713531.prj},{NB=A713531-0814},{CODE=A713531-0814},{FILENAME=A713531-0814_01},{F=M16x1,5-6g},{F1=M16x1,5-6g},{F2=M14x1,5-6g},{B=24},{B1=17},{C=24},{C1=17},{D=37},{CH=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A713531-0814
A713531-0814
M16x1,5-6g
M16x1,5-6g
M14x1,5-6g
24
17
24
17
37
19
A713531-1218
A713531-1218
M20x1,5-6g
M20x1,5-6g
M18x1,5-6g
29
21,5
29
21,5
405
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
713520 - RUN (ADJ) TEE MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAININ...
FOR Fittings
07.05.2024
713553 - SWIVEL RUN TEE MALE - FEMALE DIN S SERIES
FOR Fittings
06.05.2024
RS-...WD - Reducing adaptors, profile sealing ring form E acc. ISO 1179-2
EXMAR
10.02.2022
702951 - REDUCER STRAIGHT SWIVEL NUT DIN S - MALE DIN L
FOR Fittings
06.05.2024
713047 - RUN (ADJ) TEE MALE DIN L SERIES - MALE METRIC WITH O.R. AND RETAIN...
FOR Fittings
07.05.2024
ET-R-ED EO - Assembled adjustable swivel branch tee
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表