713081 - RUN TEE MALE DIN L SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/713081.prj},{NB=A713081-1521},{CODE=A713081-1521},{FILENAME=A713081-1521_00},{F=M22x1,5-6g},{F1=M22x1,5-6g},{F2=R1/2-14 GAS con.},{B=28},{B1=21},{C=28},{C1=21},{D=34}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
A713081-1013
A713081-1013
M16x1,5-6g
M16x1,5-6g
R1/4-19 GAS con.
22
15
22
15
27
A713081-1521
A713081-1521
M22x1,5-6g
M22x1,5-6g
R1/2-14 GAS con.
28
21
28
21
34
A713081-1821
A713081-1821
M26x1,5-6g
M26x1,5-6g
R1/2-14 GAS con.
31
23,5
31
23,5
36
A713081-2833
A713081-2833
M36x2-6g
M36x2-6g
R1"-11 GAS con.
38
30,5
38
30,5
48
A713081-3542
A713081-3542
M45x2-6g
M45x2-6g
R1"1/4-11 GAS con.
46
35,5
46
35,5
52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LEE-M EO - Adjustable locknut run tee
Parker
31.05.2022
711072 - BRANCH (ADJ) TEE MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 P...
FOR Fittings
06.06.2024
211009 - UNION TEE MALE BSP
FOR Fittings
06.06.2024
311013 - BRANCH TEE FEMALE NPTF - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.06.2024
Adjustable T-fitting with locking nut ISO 6149 - Metallic fine thread (ISO ...
VOSS
11.04.2023
LE-M(KEG) EO - Male stud run tee
Parker
05.09.2022
JMK4 Adapter - Union tee
Parker
31.05.2022
LE-R EO - Male stud run tee
Parker
05.09.2022
RX25 - Male-female, lateral tee
C Matic
11.03.2021
BR PP-RCT-Bronze/LFB Transition-Tee 90° male-thread-con green
Bänninger
18.01.2023
LEE-R EO - Adjustable locknut run tee
Parker
31.05.2022
5603-FG - MP-FP-MP Tee
Brennan Industries
28.01.2021
313005 - RUN TEE FEMALE NPTF- MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.06.2024
113058 - RUN TEE MALE JIC - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
10.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表