711511 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/711511.prj},{NB=A711511-1014},{CODE=A711511-1014},{FILENAME=A711511-1014_01},{F=M18x1,5-6g},{F1=M18x1,5-6g},{F2=9/16-18 UNF-2A},{B=25},{B1=17,5},{C=25},{C1=17,5},{D=37},{CH=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A711511-0611
A711511-0611
M14x1,5-6g
M14x1,5-6g
7/16-20 UNF-2A
23
16
23
16
32,5
16
A711511-1014
A711511-1014
M18x1,5-6g
M18x1,5-6g
9/16-18 UNF-2A
25
17,5
25
17,5
37
19
A711511-1219
A711511-1219
M20x1,5-6g
M20x1,5-6g
3/4-16 UNF-2A
29
21,5
29
21,5
405
24
SA711511-120619
SA711511-120619
M20x1,5-6g
M14x1,5-6g
3/4-16 UNF-2A
29
21,5
29
22
405
24
SA711511-1619
SA711511-1619
M24x1,5-6g
M24x1,5-6g
3/4-16 UNF-2A
33
24,5
33
24,5
45,5
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表