711159 - BANJO TEE MALE DIN L SERIES - MALE METRIC END WITH METAL/RUBBER RING
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/711159.prj},{NB=A711159-1014},{CODE=A711159-1014},{FILENAME=A711159-1014_01},{F=M16x1,5-6g},{F1=M14x1,5-6g},{B=22,5},{B1=15,5},{C=31},{D=12},{E=14},{CH=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
D
[mm]
E
[mm]
CH
Hexagonal key
[mm]
A711159-1014
A711159-1014
M16x1,5-6g
M14x1,5-6g
22,5
15,5
31
12
14
19
A711159-1822
A711159-1822
M26x1,5-6g
M22x1,5-6g
28,5
21
45
14
21,5
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表