711083 - BRANCH TEE MALE DIN L SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD모델 선택
{for_fittings/7_din_24_iso_8434_1/711083.prj},{NB=A711083-1013},{CODE=A711083-1013},{FILENAME=A711083-1013_01},{F=M16x1,5-6g},{F1=M16x1,5-6g},{F2=R1/4-19 GAS con.},{B=22},{B1=15},{C=22},{C1=15},{D=27}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
A711083-0610
A711083-0610
M12x1,5-6g
M12x1,5-6g
R1/8-28 GAS con.
20
13
20
13
20
A711083-0813
A711083-0813
M14x1,5-6g
M14x1,5-6g
R1/4-19 GAS con.
21
14
21
14
26
A711083-1013
A711083-1013
M16x1,5-6g
M16x1,5-6g
R1/4-19 GAS con.
22
15
22
15
27
A711083-1217
A711083-1217
M18x1,5-6g
M18x1,5-6g
R3/8-19 GAS con.
24
17
24
17
28
A711083-1521
A711083-1521
M22x1,5-6g
M22x1,5-6g
R1/2-14 GAS con.
28
21
28
21
34
A711083-1821
A711083-1821
M26x1,5-6g
M26x1,5-6g
R1/2-14 GAS con.
31
23,5
31
23,5
36
SA711038-1833
SA711038-1833
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
711005 - UNION TEE MALE DIN L SERIES
FOR Fittings
06.05.2024
2018.00.26.27. - T-adapter, hose – hose
FIBRO
21.11.2023
711072 - BRANCH (ADJ) TEE MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 P...
FOR Fittings
06.05.2024
711500 - UNION TEE MALE DIN S SERIES
FOR Fittings
06.05.2024
711588 - BRANCH TEE MALE DIN S SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
711137 - BANJO TEE MALE DIN L SERIES - MALE BSPP END WITH METAL/RUBBER RING
FOR Fittings
06.05.2024
XTV-..L/S - T connectors, ISO 8434-1-T
EXMAR
28.03.2023
Adjustable elbow coupling with locking nut L-series - Metallic fine thread,...
VOSS
11.04.2023
711665 - UNION TEE MALE DIN S SERIES WITH SHUTTLE VALVE
FOR Fittings
06.05.2024
701070 - NUT L SERIES
FOR Fittings
06.05.2024
711533 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAI...
FOR Fittings
07.05.2024
711511 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE SAE UNF-UN WITH O.R. ISO...
FOR Fittings
07.05.2024
713586 - RUN TEE MALE DIN S SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
711160 - UNION TEE MALE DIN L SERIES WITH SHUTTLE VALVE
FOR Fittings
06.05.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성