711049 - BRANCH (ADJ) TEE MALE DIN L SERIES - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/711049.prj},{NB=A711049-2226},{CODE=A711049-2226},{FILENAME=A711049-2226_00},{F=M30x2-6g},{F1=M30x2-6g},{F2=M26x1,5-6g},{B=35},{B1=27,5},{C=35},{C1=27,5},{D=55},{CH=36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A711049-0812
A711049-0812
M14x1,5-6g
M14x1,5-6g
M12x1,5-6g
21
14
21
14
37
17
A711049-1518
A711049-1518
M22x1,5-6g
M22x1,5-6g
M18x1,5-6g
28
21
28
21
50
24
A711049-1822
A711049-1822
M26x1,5-6g
M26x1,5-6g
M22x1,5-6g
31
23,5
31
23,5
55
27
A711049-2226
A711049-2226
M30x2-6g
M30x2-6g
M26x1,5-6g
35
27,5
35
27,5
55
36
A711049-2833
A711049-2833
M36x2-6g
M36x2-6g
M33x2-6g
38
30,5
38
30,5
595
41
SA711049-0614
SA711049-0614
M12x1,5-6g
M12x1,5-6g
M14x1,5-6g
21
14
21
14
37
19
SA711049-1018
SA711049-1018
M16x1,5-6g
M16x1,5-6g
M18x1,5-6g
25
18
25
18
40
24
SA711049-1218
SA711049-1218
M18x1,5-6g
M18x1,5-6g
M18x1,5-6g
25
18
25
18
40
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表