710002 - 90° (ADJ) LONG ELBOW MALE DIN L SERIES - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/710002.prj},{NB=A710002-1214},{CODE=A710002-1214},{FILENAME=A710002-1214_00},{F=M18x1,5-6g},{F1=9/16-18 UNF-2A},{B=24},{B1=17},{C=67},{CH=17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A710002-1014
A710002-1014
M16x1,5-6g
9/16-18 UNF-2A
22
15
67
19
A710002-1214
A710002-1214
M18x1,5-6g
9/16-18 UNF-2A
24
17
67
17
A710002-1219
A710002-1219
M18x1,5-6g
3/4-16 UNF-2A
24
17
73
22
A710002-1827
A710002-1827
M26x1,5-6g
1"1/16-12 UN-2A
31
23,5
102
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5221 - Hexagonal nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
710529 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE BSPP WITH O.R. AND R...
FOR Fittings
07.05.2024
710507 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE SAE UNF-UN WITH O.R....
FOR Fittings
07.05.2024
708501 - 90° BULKHEAD ELBOW MALE DIN S SERIES
FOR Fittings
06.05.2024
710530 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. ISO...
FOR Fittings
07.05.2024
710541 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. AND...
FOR Fittings
07.05.2024
WEE-UNF EO - Adjustable Locknut elbow
Parker
31.05.2022
707114 - 90° BANJO DIN LL SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 1179 P...
FOR Fittings
07.05.2024
710046 - 90° (ADJ) LONG ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. AND...
FOR Fittings
07.05.2024
707565 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN S SERIES
FOR Fittings
06.05.2024
702643 - CONNECTOR MALE DIN S SERIES - MALE METRIC WITH ELASTOMER SEAL ISO ...
FOR Fittings
07.05.2024
710024 - 90° (ADJ) LONG ELBOW MALE DIN L SERIES - MALE BSPP WITH O.R. AND R...
FOR Fittings
07.05.2024
WEE-OR EO - Adjustable Locknut elbow
Parker
31.05.2022
710035 - 90° (ADJ) LONG ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. ISO...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表