708006 - 90° BULKHEAD ELBOW MALE DIN L SERIES
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/708006.prj},{NB=A708006-15},{CODE=A708006-15},{FILENAME=A708006-15_01},{F=M22x1,5-6g},{F1=M22x1,5-6g},{B=28},{B1=21},{C=61},{C1=23},{C2=31},{CH=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
C2
[mm]
CH
Hexagonal key
[mm]
A708006-06
A708006-06
M12x1,5-6g
M12x1,5-6g
19
12
48
14
27
17
A708006-08
A708006-08
M14x1,5-6g
M14x1,5-6g
21
14
51
17
27
19
A708006-10
A708006-10
M16x1,5-6g
M16x1,5-6g
22
15
53
18
28
22
A708006-12
A708006-12
M18x1,5-6g
M18x1,5-6g
24
17
56
20
29
24
A708006-15
A708006-15
M22x1,5-6g
M22x1,5-6g
28
21
61
23
31
30
A708006-18
A708006-18
M26x1,5-6g
M26x1,5-6g
31
23,5
64
24
32,5
36
A708006-22
A708006-22
M30x2-6g
M30x2-6g
35
27,5
72
30
34,5
41
A708006-28
A708006-28
M36x2-6g
M36x2-6g
38
30,5
77
34
35,5
46
A708006-35
A708006-35
M45x2-6g
M45x2-6g
45
34,5
86
39
36,5
55
A708006-42
A708006-42
M52x2-6g
M52x2-6g
51
40
90
43
36
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
708501 - 90° BULKHEAD ELBOW MALE DIN S SERIES
FOR Fittings
06.05.2024
710024 - 90° (ADJ) LONG ELBOW MALE DIN L SERIES - MALE BSPP WITH O.R. AND R...
FOR Fittings
07.05.2024
Hexagonal nuts, ISO 8434-1-LN - For bulkhead couplings
VOSS
11.04.2023
EV EO - Swivel nut 45° elbow
Parker
11.09.2023
X-L-MGM - Bulkhead fitting with locknut
Gates Tube Fittings
16.02.2022
710013
FOR Fittings
06.05.2024
707071 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.05.2024
XWEE-..LR - Adjustable male adaptor elbow connectors, with counter nut, sea...
EXMAR
28.03.2023
707532 - 90° (ADJ) ELBOW MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
07.05.2024
402031 - BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
706507 - 45° BULKHEAD UNION ELBOW MALE DIN S SERIES
FOR Fittings
06.05.2024
T EO - Union tee
Parker
31.05.2022
WMK4WL4NM Adapter - Adapters Bulkhead union
Parker
31.05.2022
713058 - SWIVEL RUN TEE MALE - FEMALE DIN L SERIES
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表