707181 - 90° ELBOW MALE DIN L SERIES - MALE METRIC TAPER END
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/707181.prj},{NB=A707181-1014},{CODE=A707181-1014},{FILENAME=A707181-1014_00},{F=M16x1,5-6g},{F1=M14x1,5 Con.},{B=22},{B1=15},{C=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
A707181-0610
A707181-0610
M12x1,5-6g
M10x1 Con.
19,5
12,5
20
A707181-0812
A707181-0812
M14x1,5-6g
M12x1,5 Con.
21
14
26
A707181-1014
A707181-1014
M16x1,5-6g
M14x1,5 Con.
22
15
27
A707181-1018
A707181-1018
M16x1,5-6g
M18x1,5 Con.
25
18
28
A707181-1216
A707181-1216
M18x1,5-6g
M16x1,5 Con.
24
17
28
A707181-1522
A707181-1522
M22x1,5-6g
M22x1,5 Con.
28,5
21,5
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表