您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ventaflex
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Ventaflex
Ventaflex Luftleitung - T-Stück 90°
Ventaflex
Hygiene
Powered by
CAD模型選擇
{ventaflex/hygiene/t_stueck_90.prj},{NB=708255004 T-Stuck 90_820_470(350)},{ARTNR1=7082550},{BILD=t_stueck_90_rund.png},{LODLEVEL=350},{BR=800},{DI=820},{DA=910},{DI3=470},{DA3=570},{L=1000},{G=13.23},{OF=2.52},{QS=0.53},{SBS=GFK Lichtgrau (RAL 7035)},{INFOTEXT=Spezifikationstext},{PDFINFO=PDF Info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikel-Nr.
ⁿ/ₐ
BR
Baureihe
ⁿ/ₐ
DI
Innendurchmesser
[mm]
DA
Außendurchmesser
[mm]
DI3
Innendurchmesser (Abgang)
[mm]
DA3
Außendurchmesser (Abgang)
[mm]
L
Länge (T-Stück)
[mm]
L3
Länge (Abgang)
[mm]
G
Masse
[kg]
OF
Oberfläche innen
[m^2]
QS
Querschnitt
[m^2]
SBS
Standardbeschichtung
ⁿ/ₐ
702003004 T-Stück 90°_200...
702003004
200
200
260
200
260
1000
370
3.90
0.86
0.03
GFK Lichtgrau (RAL 7035)
702513004 T-Stück 90°_250...
702513004
250
250
310
200
260
1000
370
3.82
1.05
0.05
GFK Lichtgrau (RAL 7035)
702503004 T-Stück 90°_250...
702503004
250
250
310
250
310
1000
345
3.82
1.05
0.05
GFK Lichtgrau (RAL 7035)
703023004 T-Stück 90°_300...
703023004
300
300
360
200
260
1000
370
5.24
1.23
0.07
GFK Lichtgrau (RAL 7035)
703013004 T-Stück 90°_300...
703013004
300
300
360
250
310
1000
345
5.24
1.23
0.07
GFK Lichtgrau (RAL 7035)
703003004 T-Stück 90°_300...
703003004
300
300
360
300
360
1000
320
5.24
1.23
0.07
GFK Lichtgrau (RAL 7035)
704245004 T-Stück 90°_420...
704245004
400
420
510
200
260
1000
370
8.62
1.63
0.14
GFK Lichtgrau (RAL 7035)
704235004 T-Stück 90°_420...
704235004
400
420
510
250
310
1000
345
8.62
1.63
0.14
GFK Lichtgrau (RAL 7035)
704225004 T-Stück 90°_420...
704225004
400
420
510
300
360
1000
320
8.62
1.63
0.14
GFK Lichtgrau (RAL 7035)
704215004 T-Stück 90°_420...
704215004
400
420
510
370
460
1000
270
8.62
1.63
0.14
GFK Lichtgrau (RAL 7035)
704205004 T-Stück 90°_420...
704205004
400
420
510
420
510
1000
245
8.62
1.63
0.14
GFK Lichtgrau (RAL 7035)
705265004 T-Stück 90°_520...
705265004
500
520
620
200
260
1000
370
10.54
1.91
0.21
GFK Lichtgrau (RAL 7035)
705255004 T-Stück 90°_520...
705255004
500
520
620
250
310
1000
345
10.54
1.91
0.21
GFK Lichtgrau (RAL 7035)
705245004 T-Stück 90°_520...
705245004
500
520
620
300
360
1000
320
10.54
1.91
0.21
GFK Lichtgrau (RAL 7035)
705235004 T-Stück 90°_520...
705235004
500
520
620
370
460
1000
270
10.54
1.91
0.21
GFK Lichtgrau (RAL 7035)
705225004 T-Stück 90°_520...
705225004
500
520
620
420
510
1000
245
10.54
1.91
0.21
GFK Lichtgrau (RAL 7035)
705215004 T-Stück 90°_520...
705215004
500
520
620
470
570
1000
215
10.54
1.91
0.21
GFK Lichtgrau (RAL 7035)
705205004 T-Stück 90°_520...
705205004
500
520
620
520
620
1000
190
10.54
1.91
0.21
GFK Lichtgrau (RAL 7035)
706585004 T-Stück 90°_650...
706585004
630
650
750
200
260
1000
370
11.96
2.22
0.33
GFK Lichtgrau (RAL 7035)
706575004 T-Stück 90°_650...
706575004
630
650
750
250
310
1000
345
11.96
2.22
0.33
GFK Lichtgrau (RAL 7035)
706565004 T-Stück 90°_650...
706565004
630
650
750
300
360
1000
320
11.96
2.22
0.33
GFK Lichtgrau (RAL 7035)
706555004 T-Stück 90°_650...
706555004
630
650
750
370
460
1000
270
11.96
2.22
0.33
GFK Lichtgrau (RAL 7035)
706545004 T-Stück 90°_650...
706545004
630
650
750
420
510
1000
245
11.96
2.22
0.33
GFK Lichtgrau (RAL 7035)
706535004 T-Stück 90°_650...
706535004
630
650
750
470
570
1000
215
11.96
2.22
0.33
GFK Lichtgrau (RAL 7035)
706525004 T-Stück 90°_650...
706525004
630
650
750
520
620
1000
190
11.96
2.22
0.33
GFK Lichtgrau (RAL 7035)
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ventaflex air duct - reduction symmetric
Ventaflex
08.03.2024
Ventaflex air duct - Rundrohr
Ventaflex
08.03.2024
Ventaflex air duct - curve 45°
Ventaflex
08.03.2024
Ventaflex air duct - T-piece 45°
Ventaflex
08.03.2024
Ventaflex air duct - curve 90°
Ventaflex
08.03.2024
Ventaflex air duct - Y-piece
Ventaflex
08.03.2024
Ventaflex Luftleitung Oval Rohr - air duct oval
Ventaflex
08.03.2024
Ventaflex air duct - exhaust curve 90°
Ventaflex
08.03.2024
Ventaflex air duct - exhaust curve 135°
Ventaflex
08.03.2024
Ventaflex air duct oval - curve 90° vertical
Ventaflex
08.03.2024
Ventaflex supplies - end cover
Ventaflex
08.03.2024
T-pieces, 90° - Branch pieces
NORO
31.12.2023
Ventaflex supplies - Ventafix mounting clamps
Ventaflex
08.03.2024
Ventaflex supplies - VentaSnap clamp system
Ventaflex
08.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表