702928 - MANOMETER CONNECTOR FEMALE BSPP - MALE DIN S
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702928.prj},{NB=A702928-0821},{CODE=A702928-0821},{FILENAME=A702928-0821_00},{F=M16x1,5-6g},{F1=G1/2-14 GAS},{A=38},{B=12},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
CH
Hexagonal key
[mm]
A702928-0621
A702928-0621
M14x1,5-6g
G1/2-14 GAS
38
12
27
A702928-0821
A702928-0821
M16x1,5-6g
G1/2-14 GAS
38
12
27
A702928-1021
A702928-1021
M18x1,5-6g
G1/2-14 GAS
38
12
27
A702928-1221
A702928-1221
M20x1,5-6g
G1/2-14 GAS
38
12
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
302411 - CONNECTOR FEMALE BSPP - MALE BSPP BONDED ISO 1179 PORTS
FOR Fittings
07.05.2024
302390 - CONNECTOR FEMALE SAE UNF-UN - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
GM EO - Locknut for bulk heads
Parker
31.05.2022
XGAV-..SR - Straight female adaptor connectors
EXMAR
03.03.2023
0507 Adapter - Swivel male stud
Parker
31.05.2022
Straight male stud couplings L-series, DIN 2353 - Thread: Whitworth tube th...
VOSS
11.04.2023
302246 - CONNECTOR FEMALE BPS ISO 7 -1 - MALE BPS TAPER ISO 7-1
FOR Fittings
07.05.2024
702896 - STRAIGHT CONNECTOR BSPP ISO 1179-1 PORT - MALE DIN S
FOR Fittings
07.05.2024
302334 - BSP ADAPTER MALEWITH ELASTOMER SEAL ISO 1179 PORTS - FEMALE BSPP
FOR Fittings
07.05.2024
702423 - MANOMETER CONNECTOR FEMALE BSPP - MALE DIN L
FOR Fittings
06.05.2024
702401 - STRAIGHT CONNECTOR NPTF FEMALE - MALE DIN L
FOR Fittings
06.05.2024
VH EO - Support sleeve
Parker
31.05.2022
QLGMH-NPT-B
NBK (Nabeya Bi-tech Kaisha)
27.05.2024
702885 - STRAIGHT CONNECTOR METRIC PARALLEL ISO 9974-1 PORT - MALE DIN S
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表