702917 - MANOMETER CONNECTOR FEMALE BSPP - SWIVEL NUT DIN S
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702917.prj},{NB=A702917-0821},{CODE=A702917-0821},{FILENAME=A702917-0821_00},{F=M16x1,5-6g},{F1=G1/2-14 GAS},{A=43},{B=17},{CH=27},{CH1=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A702917-0613
A702917-0613
M14x1,5-6g
G1/4-19 GAS
35,5
17
19
17
A702917-0621
A702917-0621
M14x1,5-6g
G1/2-14 GAS
42,5
17
27
17
A702917-0813
A702917-0813
M16x1,5-6g
G1/4-19 GAS
35,5
17
19
19
A702917-0821
A702917-0821
M16x1,5-6g
G1/2-14 GAS
43
17
27
19
A702917-1013
A702917-1013
M18x1,5-6g
G1/4-19 GAS
39
18,5
19
22
A702917-1021
A702917-1021
M18x1,5-6g
G1/2-14 GAS
43,5
18,5
27
22
A702917-1213
A702917-1213
M20x1,5-6g
G1/4-19 GAS
39
22
19
24
A702917-1221
A702917-1221
M20x1,5-6g
G1/2-14 GAS
45
22
27
24
A702917-1613
A702917-1613
M24x1,5-6g
G1/4-19 GAS
38,5
21
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EGE-NPT EO - Swivel connector
Parker
31.05.2022
502212 - STRAIGHT CONNECTOR SWIVEL NUT ORFS - PRESSURE TEST PORT BSPP
FOR Fittings
06.05.2024
302390 - CONNECTOR FEMALE SAE UNF-UN - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
102430 - CONNECTOR MALE JIC - SWIVEL FEMALE DIN 30° CONE 'L' SERIES
FOR Fittings
07.05.2024
Standard 2-pol
Wilo
15.04.2024
Comeo - Multistage Horizontal Centrifugal Pumps
KSB
06.02.2024
102342 - MANOMETER CONNECTOR MALE JIC - FEMALE BSPP
FOR Fittings
06.05.2024
202002 - UNION BSP -BSP
FOR Fittings
06.05.2024
M63 - Pressure gauge
Duplomatic
11.04.2024
Manometer coupling, normal coupling connection - Inside thread: Whitworth t...
VOSS
11.04.2023
Manometer coupling with sealing cone - Inside thread: Whitworth tube thread...
VOSS
11.04.2023
EGE-OR EO-3 - Swivel connector
Parker
31.05.2022
Gauge - Gauge
Aircomp
08.02.2024
702928 - MANOMETER CONNECTOR FEMALE BSPP - MALE DIN S
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表