702852 - STRAIGHT END STUD MALE DIN S - METRIC END WITH METALLIC SEAL FOR ISO 9974 PORT
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702852.prj},{NB=A702852-1218},{CODE=A702852-1218},{FILENAME=A702852-1218_00},{F=M20x1,5-6g},{F1=M18x1,5-6g},{A=36,5},{B=12},{D=17},{CH=24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A702852-0612
A702852-0612
M14x1,5-6g
M12x1,5-6g
32
12
13
17
A702852-0614
A702852-0614
M14x1,5-6g
M14x1,5-6g
34
12
15
19
A702852-0814
A702852-0814
M16x1,5-6g
M14x1,5-6g
34
12
15
19
A702852-1012
A702852-1012
M18x1,5-6g
M12x1,5-6g
32
12
12
22
A702852-1016
A702852-1016
M18x1,5-6g
M16x1,5-6g
34,5
12
15
22
A702852-1214
A702852-1214
M20x1,5-6g
M14x1,5-6g
36
12
16,5
22
A702852-1218
A702852-1218
M20x1,5-6g
M18x1,5-6g
36,5
12
17
24
A702852-1220
A702852-1220
M20x1,5-6g
M20x1,5-6g
38
12
14
27
A702852-1422
A702852-1422
M22x1,5-6g
M22x1,5-6g
41
14
14
27
A702852-1622
A702852-1622
M24x1,5-6g
M22x1,5-6g
41
14
18,5
27
A702852-2022
A702852-2022
M30x2-6g
M22x1,5-6g
43
16
14
32
A702852-2027
A702852-2027
M30x2-6g
M27x2-6g
47
16
20,5
32
A702852-2527
A702852-2527
M36x2-6g
M27x2-6g
49
18
16
38
A702852-2533
A702852-2533
M36x2-6g
M33x2-6g
53
18
23
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XGEV-..SM - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
702038 - CONNECTOR MALE DIN L SERIES - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
702555 - CONNECTOR MALE DIN S SERIES - MALE METRIC WITH O.R. AND RETAINING ...
FOR Fittings
07.05.2024
Fittings Mod. S2510
Camozzi
16.05.2024
Straight male stud couplings S-series, DIN 2353 Form B - Thread: Whitworth ...
VOSS
11.04.2023
Straight bulkhead coupling, ISO 8431-1-BHS LN - Tube connector on both side...
VOSS
11.04.2023
GE-NPT EO - Male Stud connector
Parker
31.05.2022
GE-R EO - Male Stud connector
Parker
31.05.2022
C-GE-UNF/UN - Straight male stud couplings
Conexa
06.03.2015
X-A-FormA - Fitting
Gates Tube Fittings
16.02.2022
702841 - STRAIGHT END STUD MALE DIN S SERIES - BSPP END WITH METALLIC SEAL ...
FOR Fittings
07.05.2024
702050 - CONNECTOR MALE DIN L SERIES - MALE METRIC WITH O.R. AND RETAINING ...
FOR Fittings
07.05.2024
702357 - STRAIGHT END STUD DIN L SERIES - METRIC END WITH METALLIC SEAL FOR...
FOR Fittings
07.05.2024
RMTC01 - Connection
Special Springs
06.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表