702708 - CONNECTOR MALE ORFS - MALE DIN S SERIES
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702708.prj},{NB=A702708-2016},{CODE=A702708-2016},{FILENAME=A702708-2016_00},{A=43},{CH=32},{B=16},{F=M30x2-6g},{D=15,5},{F1=1\"-14 UNS-2A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
F1
Thread
ⁿ/ₐ
A702708-1010
A702708-1010
32
19
12
M18x1,5-6g
11
11/16-16 UN-2A
A702708-1420
A702708-1420
43
32
14
M22x1,5-6g
17
1"3/16-12 UN-2A
A702708-1616
A702708-1616
39
27
14
M24x1,5-6g
15,5
1"-14 UNS-2A
A702708-2016
A702708-2016
43
32
16
M30x2-6g
15,5
1"-14 UNS-2A
A702708-2520
A702708-2520
49
41
18
M36x2-6g
17
1"3/16-12 UN-2A
A702708-2525
A702708-2525
49
41
18
M36x2-6g
17,5
1"7/16-12 UN-2A
A702708-1610
A702708-1610
35
27
14
M24x1,5-6g
11
11/16-16 UN-2A
A702708-1612
A702708-1612
37
27
14
M24x1,5-6g
13
13/16-16 UN-2A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表