702665 - CONNECTOR SWIVEL FEMALE DIN S SERIES - MALE METRIC WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702665.prj},{NB=A702665-1622},{CODE=A702665-1622},{FILENAME=A702665-1622_00},{F=M24x1,5-6g},{F1=M22x1,5-6g},{A=51},{B=21},{D=14},{CH=27},{CH1=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A702665-0612
A702665-0612
M14x1,5-6g
M12x1,5-6g
40
17
12
17
17
A702665-0814
A702665-0814
M16x1,5-6g
M14x1,5-6g
42
17
12
19
19
A702665-1016
A702665-1016
M18x1,5-6g
M16x1,5-6g
45
18,5
12
22
22
A702665-1218
A702665-1218
M20x1,5-6g
M18x1,5-6g
47,5
25
12
24
24
A702665-1420
A702665-1420
M22x1,5-6g
M20x1,5-6g
52,5
21,5
14
27
27
A702665-1622
A702665-1622
M24x1,5-6g
M22x1,5-6g
51
21
14
27
30
A702665-2027
A702665-2027
M30x2-6g
M27x2-6g
59
29,5
16
32
36
A702665-2533
A702665-2533
M36x2-6g
M33x2-6g
66
28,5
18
41
46
A702665-3042
A702665-3042
M42x2-6g
M42x2-6g
70
30,5
20
50
50
A702665-3848
A702665-3848
M52x2-6g
M48x2-6g
83
37,5
22
55
60
SA702665-1216
SA702665-1216
M20x1,5-6g
M16x1,5-6g
46,5
22
12
22
24
SA702665-3842
SA702665-3842
M52x2-6g
M42x2-6g
80,5
37,5
20
50
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
702863 - UNION STRAIGHT SWIVEL NUT DIN S - SWIVEL NUT DIN S
FOR Fittings
06.05.2024
702104 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE BSPP WITH O.R. AND RET...
FOR Fittings
07.05.2024
202024 - CONNECTOR MALE METRIC DIN 3852 - METRIC DIN 3852
FOR Fittings
07.05.2024
702005 - UNION MALE DIN L SERIES
FOR Fittings
06.05.2024
RED EO - Tube end reducer
Parker
11.09.2023
GEV-..LRK - Straight male adaptor fittings, taper thread sealing form C acc...
EXMAR
28.03.2023
H6MK4 Adapter - Swivel nut union
Parker
31.05.2022
702159 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE BSPP WITH ELASTOMER SE...
FOR Fittings
07.05.2024
702588 - CONNECTOR SWIVEL FEMALE DIN S SERIES - MALE SAE UNF-UN WITH O.R. I...
FOR Fittings
07.05.2024
WGMTX Triple-Lok - Female bulkhead connector
Parker
31.05.2022
NSMF
NIHON PISCO CO., LTD.
27.10.2022
PMF
NIHON PISCO CO., LTD.
27.10.2022
XHML6 Triple-Lok - Conversion swivel nut connector
Parker
31.05.2022
J-XYV80 - Precision type, pipe joint with sleeve, internal thread and diaph...
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表