702456 - REDUCER STRAIGHT SWIVEL NUT DIN L - MALE DIN S
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702456.prj},{NB=A702456-2820},{CODE=A702456-2820},{FILENAME=A702456-2820_00},{F=M36x2-6g},{F1=M30x2-6g},{A=51},{B=22},{D=16},{CH=41},{CH1=36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A702456-1210
A702456-1210
M18x1,5-6g
M18x1,5-6g
38,5
18,5
12
22
19
A702456-1816
A702456-1816
M26x1,5-6g
M24x1,5-6g
43
21
14
27
32
A702456-2216
A702456-2216
M30x2-6g
M24x1,5-6g
46
23,5
14
30
36
A702456-2220
A702456-2220
M30x2-6g
M30x2-6g
49
23,5
16
32
36
A702456-2816
A702456-2816
M36x2-6g
M24x1,5-6g
46
22
14
36
41
A702456-2820
A702456-2820
M36x2-6g
M30x2-6g
51
22
16
41
36
A702456-2825
A702456-2825
M36x2-6g
M36x2-6g
50
22
18
41
41
A702456-3525
A702456-3525
M45x2-6g
M36x2-6g
54
25,5
18
41
50
A702456-3530
A702456-3530
M45x2-6g
M42x2-6g
56
25,5
20
46
50
A702456-4230
A702456-4230
M52x2-6g
M42x2-6g
58
25
20
50
60
A702456-4238
A702456-4238
M52x2-6g
M52x2-6g
61,5
25
22
55
60
SA702456-1512
SA702456-1512
M22x1,5-6g
M20x1,5-6g
46
22
12
27
27
A702456-1012
A702456-1012
M16x1,5-6g
M20x1,5-6g
39,5
17,5
12
22
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
702676 - UNION SWIVEL FEMALE DIN - MALE DIN S SERIES
FOR Fittings
06.05.2024
1404-R - MP-FPS Straight, Restricted or Blank
Brennan Industries
28.01.2021
I.RFM_G - ISO Threaded unions and accessories Stainless steel 316L FEMALE /...
FG INOX
16.02.2017
702137 - CONNECTOR MALE DIN L SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
302334 - BSP ADAPTER MALEWITH ELASTOMER SEAL ISO 1179 PORTS - FEMALE BSPP
FOR Fittings
07.05.2024
702159 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE BSPP WITH ELASTOMER SE...
FOR Fittings
07.05.2024
702357 - STRAIGHT END STUD DIN L SERIES - METRIC END WITH METALLIC SEAL FOR...
FOR Fittings
07.05.2024
702951 - REDUCER STRAIGHT SWIVEL NUT DIN S - MALE DIN L
FOR Fittings
06.05.2024
I.RMF_G - ISO Threaded unions and accessories Stainless steel 316L MALE / F...
FG INOX
16.02.2017
202211 - UNION MALE BSP - SWIVEL NUT BSP
FOR Fittings
06.05.2024
701113 - BLANKING PLUG DIN L SERIES
FOR Fittings
06.05.2024
Straight reduction coupling, S-series, ISO 8434-1-RDS - Tube connector on b...
VOSS
11.04.2023
711049 - BRANCH (ADJ) TEE MALE DIN L SERIES - MALE METRIC WITH O.R. ISO 614...
FOR Fittings
07.05.2024
702104 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE BSPP WITH O.R. AND RET...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表