702391 - STRAIGHT CONNECTOR BSPP ISO 1179-1 PORT - MALE DIN L
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD모델 선택
{for_fittings/7_din_24_iso_8434_1/702391.prj},{NB=A702391-1513},{CODE=A702391-1513},{FILENAME=A702391-1513_00},{F=M22x1,5-6g},{F1=G1/4-19 GAS},{A=33},{B=12},{CH=24}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
CH
Hexagonal key
[mm]
A702391-0610
A702391-0610
M12x1,5-6g
G1/8-28 GAS
26
10
14
A702391-0613
A702391-0613
M12x1,5-6g
G1/4-19 GAS
31
10
19
A702391-0813
A702391-0813
M14x1,5-6g
G1/4-19 GAS
31
10
19
A702391-0817
A702391-0817
M14x1,5-6g
G3/8-19 GAS
32
10
24
A702391-0821
A702391-0821
M14x1,5-6g
G1/2-14 GAS
36
10
27
A702391-1010
A702391-1010
M16x1,5-6g
G1/8-28 GAS
27
11
17
A702391-1013
A702391-1013
M16x1,5-6g
G1/4-19 GAS
32
11
19
A702391-1017
A702391-1017
M16x1,5-6g
G3/8-19 GAS
33
11
24
A702391-1021
A702391-1021
M16x1,5-6g
G1/2-14 GAS
37
11
27
A702391-1217
A702391-1217
M18x1,5-6g
G3/8-19 GAS
33
11
24
A702391-1221
A702391-1221
M18x1,5-6g
G1/2-14 GAS
37
11
27
A702391-1513
A702391-1513
M22x1,5-6g
G1/4-19 GAS
33
12
24
A702391-1517
A702391-1517
M22x1,5-6g
G3/8-19 GAS
34
12
27
A702391-1521
A702391-1521
M22x1,5-6g
G1/2-14 GAS
38
12
27
A702391-1817
A702391-1817
M26x1,5-6g
G3/8-19 GAS
34
12
27
A702391-1821
A702391-1821
M26x1,5-6g
G1/2-14 GAS
38
12
27
A702391-2226
A702391-2226
M30x2-6g
G3/4-14 GAS
43
14
36
A702391-2826
A702391-2826
M36x2-6g
G3/4-14 GAS
43
14
41
A702391-2833
A702391-2833
M36x2-6g
G1"-11 GAS
45,5
14
41
A702391-3533
A702391-3533
M45x2-6g
G1"-11 GAS
47,5
16
55
A702391-3542
A702391-3542
M45x2-6g
G1"1/4-11 GAS
51,5
16
55
A702391-4248
A702391-4248
M52x2-6g
G1"1/2-11 GAS
53,5
16
60
SA702391-0617
SA702391-0617
M12x1,5-6g
G3/8-19 GAS
32
10
24
SA702391-0621
SA702391-0621
M12x1,5-6g
G1/2-14 GAS
36
10
27
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
702896 - STRAIGHT CONNECTOR BSPP ISO 1179-1 PORT - MALE DIN S
FOR Fittings
10.06.2024
EVGE-R-ED EO - Standpipe connector
Parker
11.09.2023
302334 - BSP ADAPTER MALEWITH ELASTOMER SEAL ISO 1179 PORTS - FEMALE BSPP
FOR Fittings
10.06.2024
707082 - 90° ELBOW MALE DIN L SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
10.06.2024
XGAV-..SR - Straight female adaptor connectors
EXMAR
03.03.2023
F5OG Adapter - Male female thread adapter
Parker
31.05.2022
Aufschraubstutzen - Aufschraubstutzen
VOSS
14.12.2021
302390 - CONNECTOR FEMALE SAE UNF-UN - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
10.06.2024
I.RFM_G - ISO Threaded unions and accessories Stainless steel 316L FEMALE /...
FG INOX
16.02.2017
6054 - Reducers made of nickel plated brass (PG - GAS / GAS-PG )
DKC
27.11.2019
207030 - 90° (ADJ) ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
10.06.2024
B222 - Reducer, Parallel
AIRWORK
27.06.2022
Adaptasteel - Liquid Resistant, EMI Screen Type: A
ABB Installation Products
09.03.2023
711016 - BRANCH (ADJ) TEE MALE DIN L SERIES - MALE SAE UNF-UN WITH O.R. ISO...
FOR Fittings
10.06.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성