702182 - PRESSURE TEST CONNECTOR M16X2 WITH DIN L SWIVEL NUT (DKOL)
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702182.prj},{NB=A702182-1610},{CODE=A702182-1610},{FILENAME=A702182-1610_03},{F=M16x1,5},{A=59},{CH=17},{CH1=19},{PN=315 Bar}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
PN
Nominal pressure
[bar]
A702182-1606
A702182-1606
M12x1,5
54
17
14
315 Bar
A702182-1608
A702182-1608
M14x1,5
54
17
17
315 Bar
A702182-1610
A702182-1610
M16x1,5
59
17
19
315 Bar
A702182-1612
A702182-1612
M18x1,5
59
17
22
315 Bar
A702182-1615
A702182-1615
M22x1,5
59
17
27
315 Bar
A702182-1618
A702182-1618
M26x1,5
59
17
32
315 Bar
A702182-1622
A702182-1622
M30x2
59
17
36
160 Bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CSH - Test coupling with screw lock
Gates Tube Fittings
16.02.2022
302257 - PRESSURE TEST M16X2 - MALE BSP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
CSHMS_12 - Test hose
Gates Tube Fittings
16.02.2022
Straight male stud coupling L-series, ISO 8434-1SDS Form E - Thread: metric...
VOSS
11.04.2023
302268 - PRESSURE TEST M16X2 - MALE METRIC WITH ELASTOMER SEAL ISO 9974 POR...
FOR Fittings
07.05.2024
DKOL 90 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series...
VOSS
13.03.2024
702687
FOR Fittings
06.05.2024
Banjo coupling, normal version with DS - Whitworth tube thread, cylindrical...
VOSS
11.04.2023
Banjo coupling, normal version with DS - Metric fine thread, cylindrical, w...
VOSS
11.04.2023
DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series wi...
VOSS
13.03.2024
EDKOL - Tapered nipples, straight, for fittings with 24° taper
EXMAR
02.06.2021
DKOS ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone heavy series wi...
VOSS
13.03.2024
Typ 1.2-741 - 24°-conical nipple with O-ring and union nut - Type DKOS
Springmann
02.08.2013
Typ 1.2-742 - 24°-conical nipple with O-ring and union nut - Type DKOS
Springmann
02.08.2013
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表