702148 - CONNECTOR MALE DIN L SERIES - MALE METRIC WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD모델 선택
{for_fittings/7_din_24_iso_8434_1/702148.prj},{NB=SA702148-0816},{CODE=SA702148-0816},{FILENAME=SA702148-0816_01},{F=M14x1,5-6g},{F1=M16x1,5-6g},{A=30},{B=11},{D=12},{CH=22}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A702148-0610
A702148-0610
M12x1,5-6g
M10x1-6g
23,5
8,5
8
14
A702148-0616
A702148-0616
M12x1,5-6g
M16x1,5-6g
30,5
11,5
12
22
A702148-0812
A702148-0812
M14x1,5-6g
M12x1,5-6g
29
10
12
17
A702148-1014
A702148-1014
M16x1,5-6g
M14x1,5-6g
30
11
12
19
A702148-0610F12
A702148-0610F12
M12x1,5-6g
M10x1-6g
23,5
8,5
8
14
A702148-1514
A702148-1514
M22x1,5-6g
M14x1,5-6g
32,5
13,5
12
24
A702148-1518
A702148-1518
M22x1,5-6g
M18x1,5-6g
32,5
13,5
12
24
A702148-1820
A702148-1820
M26x1,5-6g
M20x1,5-6g
35,5
14
14
27
A702148-1216
A702148-1216
M18x1,5-6g
M16x1,5-6g
31,5
12,5
12
22
A702148-2214
A702148-2214
M30x2-6g
M14x1,5-6g
38
18,5
12
32
A702148-2226
A702148-2226
M30x2-6g
M26x1,5-6g
40
16,5
16
32
A702148-1822
A702148-1822
M26x1,5-6g
M22x1,5-6g
36
14,5
14
27
A702148-3533
A702148-3533
M45x2-6g
M33x2-6g
46
17,5
18
46
A702148-2227
A702148-2227
M30x2-6g
M27x2-6g
40
16,5
16
32
A702148-3542
A702148-3542
M45x2-6g
M42x2-6g
48
17,5
20
50
A702148-3548
A702148-3548
M45x2-6g
M48x2-6g
52
19,5
22
55
A702148-4248
A702148-4248
M52x2-6g
M48x2-6g
52
19
22
55
A702148-2833
A702148-2833
M36x2-6g
M33x2-6g
44
18,5
18
41
SA702148-0612
SA702148-0612
M12x1,5-6g
M12x1,5-6g
29
10
12
17
SA702148-0614
SA702148-0614
M12x1,5-6g
M14x1,5-6g
29
10
12
19
SA702148-0622
SA702148-0622
M12x1,5-6g
M22x1,5-6g
34
13
14
27
SA702148-0814
SA702148-0814
M14x1,5-6g
M14x1,5-6g
29
10
12
19
SA702148-0818
SA702148-0818
M14x1,5-6g
M18x1,5-6g
31
12
12
24
SA702148-0822
SA702148-0822
M14x1,5-6g
M22x1,5-6g
34
13
14
27
SA702148-0810
SA702148-0810
M14x1,5-6g
M10x1-6g
24,5
9,5
8
17
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
702137 - CONNECTOR MALE DIN L SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
707060 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN L SERIES
FOR Fittings
06.05.2024
Straight male stud couplings ISO 8434-1-SDS Form B - Male thread: Whitwort...
VOSS
11.04.2023
711160 - UNION TEE MALE DIN L SERIES WITH SHUTTLE VALVE
FOR Fittings
06.05.2024
X-A-O - Fitting
Gates Tube Fittings
16.02.2022
Gerade Einschraubverschraubungen L-Reihe, ISO 8434-1-Form E - Thread: Whitw...
VOSS
11.04.2023
Straight male stud coupling L-series, ISO 8434-1SDS Form E - Thread: metric...
VOSS
11.04.2023
7062 - MORB-MBSPP Straight
Brennan Industries
28.01.2021
701036 - FEMALE PLUG DIN L SERIES
FOR Fittings
06.05.2024
702038 - CONNECTOR MALE DIN L SERIES - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
702049 - (SDS) CONNECTOR MALE 24° L SERIES - METRIC THREAD O.R. ISO 6419
FOR Fittings
07.05.2024
302268 - PRESSURE TEST M16X2 - MALE METRIC WITH ELASTOMER SEAL ISO 9974 POR...
FOR Fittings
07.05.2024
702050 - CONNECTOR MALE DIN L SERIES - MALE METRIC WITH O.R. AND RETAINING ...
FOR Fittings
07.05.2024
102353 - CONNECTOR MALE JIC - MALE BSPP 60° ISO 8434-6 PORTS
FOR Fittings
07.05.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성