702050 - CONNECTOR MALE DIN L SERIES - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702050.prj},{NB=SA702050-1020},{CODE=SA702050-1020},{FILENAME=SA702050-1020_00},{F=M16x1,5-6g},{F1=M20x1,5-6g},{A=36},{B=11},{D=14},{CH=27},{WPBAR=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
WPBAR
Working pressure
[bar]
A702050-0610
A702050-0610
M12x1,5-6g
M10x1-6g
25
10,5
75
14
350
A702050-0612125
A702050-0612125
M12x1,5-6g
M12x1,5-6g
28
10
11
17
A702050-0818
A702050-0818
M14x1,5-6g
M18x1,5-6g
31,5
13,5
11
24
350
A702050-1010
A702050-1010
M16x1,5-6g
M10x1-6g
28
13,5
7,5
17
350
A702050-0812
A702050-0812
M14x1,5-6g
M12x1,5-6g
28
11,5
9,5
17
350
A702050-1014
A702050-1014
M16x1,5-6g
M14x1,5-6g
29
12,5
9,5
19
350
A702050-1216-V
A702050-1216-V
M18x1,5-6g
M16x1,5-6g
31
14
10
22
A702050-1514
A702050-1514
M22x1,5-6g
M14x1,5-6g
34
17,5
9,5
24
350
A702050-1216
A702050-1216
M18x1,5-6g
M16x1,5-6g
31
14
10
22
350
A702050-1520
A702050-1520
M22x1,5-6g
M20x1,5-6g
37
12
14
27
A702050-1822
A702050-1822
M26x1,5-6g
M22x1,5-6g
35
16
11,5
27
300
A702050-1518
A702050-1518
M22x1,5-6g
M18x1,5-6g
33
15
11
24
350
A702050-1826
A702050-1826
M26x1,5-6g
M26x1,5-6g
38
16,5
14
36
280
A702050-2226
A702050-2226
M30x2-6g
M26x1,5-6g
39
17,5
14
36
250
A702050-2227
A702050-2227
M30x2-6g
M27x2-6g
40
18,5
14
32
250
A702050-2833
A702050-2833
M36x2-6g
M33x2-6g
41
19,5
14
41
250
A702050-3542
A702050-3542
M45x2-6g
M42x2-6g
47
19,5
17
50
250
A702050-4248
A702050-4248
M52x2-6g
M48x2-6g
47,5
21
15,5
55
250
SA702050-0612
SA702050-0612
M12x1,5-6g
M12x1,5-6g
28
10
11
17
350
SA702050-0810
SA702050-0810
M14x1,5-6g
M10x1-6g
26
115
7,5
17
350
SA702050-0816
SA702050-0816
M14x1,5-6g
M16x1,5-6g
30,5
13,5
10
22
350
SA702050-1012
SA702050-1012
M16x1,5-6g
M12x1,5-6g
30
13,5
9,5
17
350
SA702050-0814
SA702050-0814
M14x1,5-6g
M14x1,5-6g
31
14,5
9,5
19
350
SA702050-1016
SA702050-1016
M16x1,5-6g
M16x1,5-6g
32,5
15,5
10
22
350
SA702050-1020
SA702050-1020
M16x1,5-6g
M20x1,5-6g
36
11
14
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
702049 - (SDS) CONNECTOR MALE 24° L SERIES - METRIC THREAD O.R. ISO 6419
FOR Fittings
07.05.2024
702038 - CONNECTOR MALE DIN L SERIES - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
707060 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN L SERIES
FOR Fittings
06.05.2024
705066 - 45° ELBOW UNION MALE - SWIVEL FEMALE DIN L SERIES
FOR Fittings
06.05.2024
702159 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE BSPP WITH ELASTOMER SE...
FOR Fittings
07.05.2024
707729 - 90° ELBOW UNION SWIVEL NUT DIN S SERIES - SWIVEL NUT DIN S SERIES
FOR Fittings
06.05.2024
702555 - CONNECTOR MALE DIN S SERIES - MALE METRIC WITH O.R. AND RETAINING ...
FOR Fittings
07.05.2024
DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series wi...
VOSS
13.03.2024
702236 - CONNECTOR MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
WH-R-KDS EO-3 - High pressure banjo elbow
Parker
31.05.2022
Straight male stud coupling L-series, ISO 8434-1SDS Form E - Thread: metric...
VOSS
11.04.2023
702544 - CONNECTOR MALE DIN S SERIES - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
702137 - CONNECTOR MALE DIN L SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
DKOL 45 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light serie...
VOSS
13.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表