7/8", series 820, Automation Technology - Data Transmission - male panel mount connector
binder
Automation Technology - Data Transmission
7/8"
Male panel mount connector with single wires
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/7_8/male20panel20mount20connector20with20single20wires/72f8222c20series208202c20automation20technology20-20data20transmission.prj},{NB=09 2451 310 05},{ARTNR=09 2451 310 05},{PREVIEW=../../../_pool_/b1/15/820_3_fs_met.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL},{ZUL2=VDE},{BEZKUZ=7/8\", series 820, Automation Technology - Data Transmission},{BEZ=7/8\" male panel mount connector, Contacts: 4+PE, unshielded, single wires, IP68, UL, VDE, PG11},{BER=---Automation Technology - Data Transmission},{STBAUF=male panel mount connector},{POLZ=4+PE},{PRGRKU=7/8\"},{SER=series 820},{STVER=screw},{ANSQM=0.75 mm²},{ANSQA=AWG 18},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=300 V (600 V UL)},{BESSP=4000 V},{VERSMG=3},{UEBRSK=III},{ISLTFG=I},{PRFSSP=4000 V},{BEMSTR=6 A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 2449 310 04
09 2449 310 04
IP68
UL
VDE
7/8", series 820, Automat...
7/8" male panel mount con...
---Automation Technology ...
male panel mount connecto...
4
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
7 A
≤ 5 mΩ
41.16
85 °C
-25 °C
PUR
CuZn (brass)
09 2449 300 04
09 2449 300 04
IP68
UL
VDE
7/8", series 820, Automat...
7/8" male panel mount con...
---Automation Technology ...
male panel mount connecto...
4
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
7 A
≤ 5 mΩ
44.27
85 °C
-25 °C
PUR
CuZn (brass)
09 2449 320 04
09 2449 320 04
IP68
UL
VDE
7/8", series 820, Automat...
7/8" male panel mount con...
---Automation Technology ...
male panel mount connecto...
4
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
7 A
≤ 5 mΩ
42.96
85 °C
-25 °C
PUR
CuZn (brass)
09 2451 310 05
09 2451 310 05
IP68
UL
VDE
7/8", series 820, Automat...
7/8" male panel mount con...
---Automation Technology ...
male panel mount connecto...
4+PE
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
6 A
≤ 5 mΩ
45.09
85 °C
-25 °C
PUR
CuZn (brass)
09 2451 300 05
09 2451 300 05
IP68
UL
VDE
7/8", series 820, Automat...
7/8" male panel mount con...
---Automation Technology ...
male panel mount connecto...
4+PE
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
6 A
≤ 5 mΩ
48.08
85 °C
-25 °C
PUR
CuZn (brass)
09 2451 320 05
09 2451 320 05
IP68
UL
VDE
7/8", series 820, Automat...
7/8" male panel mount con...
---Automation Technology ...
male panel mount connecto...
4+PE
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
6 A
≤ 5 mΩ
46.97
85 °C
-25 °C
PUR
CuZn (brass)
09 2447 310 03
09 2447 310 03
IP68
UL
VDE
7/8", series 820, Automat...
7/8" male panel mount con...
---Automation Technology ...
male panel mount connecto...
2+PE
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
10 A
≤ 5 mΩ
36.87
85 °C
-25 °C
PUR
CuZn (brass)
09 2447 300 03
09 2447 300 03
IP68
UL
VDE
7/8", series 820, Automat...
7/8" male panel mount con...
---Automation Technology ...
male panel mount connecto...
2+PE
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
10 A
≤ 5 mΩ
40.16
85 °C
-25 °C
PUR
CuZn (brass)
09 2447 320 03
09 2447 320 03
IP68
UL
VDE
7/8", series 820, Automat...
7/8" male panel mount con...
---Automation Technology ...
male panel mount connecto...
2+PE
7/8"
series 820
screw
0.75 mm²
AWG 18
> 100 Mating cycles
unshielded
300 V (600 V UL)
4000 V
3
III
I
4000 V
10 A
≤ 5 mΩ
38.67
85 °C
-25 °C
PUR
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表