目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6870346 - Flow Monitoring, Immersion Sensor without Integrated Processor
Turck
Sensors
flow20sensors2fflow20meters
Powered by
CAD模型選擇
{turck/sensors/flow20sensors2fflow20meters/6870346.prj},{NB=6870346},{BMENB=6870346},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/6c/04/6870346.png},{MASSZEICHNUNG=../../../_pool_/6c/04/6870346.png},{DESCSHORT=Flow Monitoring, Immersion Sensor without Integrated Processor},{DESCLONG=Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Ex sensor for gaseous media, Calorimetric functionality, Adjustment via Ex signal processor, Status indicated via LED chain on signal processor, Cable device, 4-wire connection to an Ex0 processor, ATEX category II 1/2 G, Ex-zone 0, ATEX category II 1 D, Ex zone 20},{EAN=4047101173109},{MANUNAME=Turck},{MANUTYPEDESC=FCS-G1/2A4-NAEX0/AL065},{DEEPLINK=Deeplink}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6870346
6870346
Flow Monitoring, Immersio...
Flow Monitoring, Immersio...
4047101173109
Turck
FCS-G1/2A4-NAEX0/AL065
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表