카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6606 - 2/2 or 3/2 way Rocker-Solenoid Valve with separating diaphragm
Buerkert
Products (A - Z)
6606
Powered by
CAD모델 선택
{buerkert/produkteaz/6606/6606.prj},{NB=6606-139150-2/2- und 3/2-Wege-Wippen-Magnetventil fuer Analysentechnik},{BUNR=139150},{WW=T},{LTA=Schlauchstutzen},{NW=1.6},{WKST=PVDF},{EAN=Rechteckstecker},{EANV=R},{SP=24},{FR=DC},{CNSMASSEXACT=0.064},{VERS=3},{VERS1=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
LTA
Port connection
[mm]
NW
Orifice size
[mm]
WKST
Body material
ⁿ/ₐ
EAN
Electrical connection
ⁿ/ₐ
SP
voltage
[V]
FR
Frequency
[Hz]
CNSMASSEXACT
Weight
[kg]
6606-137759-2/2 and 3/2-w...
137759
A
UNF 1/4-28
1.5
ETFE
Flying leads, 500 mm
24
DC
0.071
6606-139146-2/2 and 3/2-w...
139146
A
G 1/8
1.6
PVDF
Rectangular plug
24
DC
0.068
6606-137746-2/2 and 3/2-w...
137746
A
G 1/8
1.6
PVDF
Spade connectors sideward...
24
DC
0.067
6606-137764-2/2 and 3/2-w...
137764
A
Tube connection
1.6
PVDF
leads 500mm
24
DC
0.067
6606-139147-2/2 and 3/2-w...
139147
A
Tube connection
1.6
PVDF
Rectangular plug
24
DC
0.064
6606-137744-2/2 and 3/2-w...
137744
A
Sub-base
1.6
PEEK
leads 500mm
12
DC
0.063
6606-137745-2/2 and 3/2-w...
137745
A
Sub-base
1.6
PEEK
leads 500mm
24
DC
0.078
6606-137741-2/2 and 3/2-w...
137741
A
Sub-base
1.6
PEEK
Spade connectors sideward...
24
DC
0.059
6606-137747-2/2 and 3/2-w...
137747
B
G 1/8
1.6
PVDF
Spade connectors sideward...
24
DC
0.067
6606-137779-2/2 and 3/2-w...
137779
T
UNF 1/4-28
1.5
ETFE
leads 500mm
24
DC
0.070
6606-137771-2/2 and 3/2-w...
137771
T
G 1/8
1.6
PVDF
leads 500mm
24
DC
0.072
6606-139149-2/2 and 3/2-w...
139149
T
G 1/8
1.6
PVDF
Rectangular plug
24
DC
0.069
6606-137782-2/2 and 3/2-w...
137782
T
Tube connection
1.6
PVDF
leads 500mm
12
DC
0.068
6606-139150-2/2 and 3/2-w...
139150
T
Tube connection
1.6
PVDF
Rectangular plug
24
DC
0.064
6606-137781-2/2 and 3/2-w...
137781
T
Tube connection
1.6
PVDF
Spade connectors sideward...
12
DC
0.063
6606-137768-2/2 and 3/2-w...
137768
T
Sub-base
1.6
PEEK
leads 500mm
24
DC
0.063
6606-139148-2/2 and 3/2-w...
139148
T
Sub-base
1.6
PEEK
Rectangular plug
24
DC
0.059
6606-137766-2/2 and 3/2-w...
137766
T
Sub-base
1.6
PEEK
Spade connectors sideward...
12
DC
0.058
6606-137765-2/2 and 3/2-w...
137765
T
Sub-base
1.6
PEEK
Spade connectors sideward...
24
DC
0.058
6606-137748-2/2 and 3/2-w...
137748
A
G 1/8
1.6
PVDF
Spade connectors on top
230
AC+DC
0.067
6606-137749-2/2 and 3/2-w...
137749
A
G 1/8
1.6
PVDF
leads 500mm
24
DC
0.071
6606-137755-2/2 and 3/2-w...
137755
A
UNF 1/4-28
1.5
ETFE
Spade connectors sideward...
24
DC
0.065
6606-142863-2/2 and 3/2-w...
142863
A
UNF 1/4-28
1.5
ETFE
Rectangular plug
24
DC
0.066
6606-137780-2/2 and 3/2-w...
137780
T
Tube connection
1.6
PVDF
Spade connectors sideward...
24
DC
0.063
6606-147349-2/2 and 3/2-w...
147349
T
Tube connection
1.6
PVDF
Spade connectors on top
12
DC
0.067
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
6606AP - Manifold
Buerkert
08.12.2023
SE36 - Digital flow ELEMENT transmitter
Buerkert
08.12.2023
8645BM - 8645 busmodule
Buerkert
08.12.2023
6014p - Plunger valve 3/2 way direct-acting
Buerkert
08.12.2023
8635 - Digital electropneumatic Positioner SideControl
Buerkert
08.12.2023
2507 - Male connector DIN EN 175301-803 - connector shape B
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ASME
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ISO
Buerkert
08.12.2023
6628 - 2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaph...
Buerkert
08.12.2023
6624 - 2/2 and 3/2 way Bürkert TwinPower Rocker-Solenoid Valve with separat...
Buerkert
08.12.2023
6626 - 2/2- and 3/2-way Bürkert TwinPower Rocker-Solenoid Valve with separa...
Buerkert
08.12.2023
2875 - Direct-acting 2-way standard solenoid control valve
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
2873 - Direct-acting 2-way standard solenoid control valve
Buerkert
08.12.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성